(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

sling ring (Heavy-Duty Type) (URG-16)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
URG-16
URG-19X75
URG-19X100
URG-22-X100
URG-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 508.59

HOOKS 1 Piece(s) 12 Day(s) 1 65 16 296-5577 500 1 pc.

฿ 633.63

HOOKS 1 Piece(s) 12 Day(s) 2 75 19 296-5585 800 1 pc.

฿ 945.28

HOOKS 2 Piece(s) 5 Day(s) 2 100 19 296-5593 990 1 pc.

฿ 1,211.00

HOOKS 1 Piece(s) 12 Day(s) 2.5 100 22 296-5607 1200 1 pc.

฿ 1,850.00

HOOKS 1 Piece(s) 12 Day(s) 3 110 25 296-5615 1750 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Other
    Option
  • Features
    Safety Rate at 5 times or more is ensured.
  • Intended Use
    For slinging, for suspension
  • Specifications
    Strong Type
  • Material (Body)
    Special Alloy Steel
  • Amount Of Content
    1 pc.

Product Description

A traditional ring that is extremely durable and can continue to be used at work sites for long periods of time.
[Features]
·Multiple slings (slinging tools) can be put together and directly hung on hooks such as cranes.
·Special alloy steel.
·Product compliant with JIS B 8817. More than 5 times the safety factor.
·For setting specific safety standards for inspections and replacement, etc., at work sites.
[Applications]
·For slinging and hanging rope.

Part Number
URG-16
URG-19X75
URG-19X100
URG-22-X100
URG-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 508.59

HOOKS 1 Piece(s) 12 Day(s) 1 65 16 296-5577 500 1 pc.

฿ 633.63

HOOKS 1 Piece(s) 12 Day(s) 2 75 19 296-5585 800 1 pc.

฿ 945.28

HOOKS 2 Piece(s) 5 Day(s) 2 100 19 296-5593 990 1 pc.

฿ 1,211.00

HOOKS 1 Piece(s) 12 Day(s) 2.5 100 22 296-5607 1200 1 pc.

฿ 1,850.00

HOOKS 1 Piece(s) 12 Day(s) 3 110 25 296-5615 1750 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1