(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VHK0.32 |
VHK0.63 |
VHK1.25 |
VHK2.0 |
VHK3.2 |
VHK5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
JAN Code | Trusco Code | Mass (g) |
Features 1 | Features 2 | Intended Use | Material (Body) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.57 ฿ 234.43 |
HOOKS | 1 Piece(s) | Same day | 0.32 | 24.5 | 20 | 104 | 67 | - | 390-2897 | 180 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 597.41 |
HOOKS | 4 Piece(s) | 8 Day(s) | 0.63 | 30 | 25 | 134.5 | 86.0 | - | 332-3846 | 320 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 892.85 |
HOOKS | 2 Piece(s) | 5 Day(s) | 1.25 | 33 | 30 | 154.5 | 103.5 | - | 332-3854 | 700 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 1,182.09 |
HOOKS | 2 Piece(s) | 6 Day(s) | 2 | 37.5 | 35 | 185.5 | 123.0 | - | 332-3862 | 1100 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 1,821.36 |
HOOKS | 1 Piece(s) | 10 Day(s) | 3.2 | 46 | 42 | 223 | 150 | 4580159594439 | 753-1745 | 2050 | - | - | - | - | 1 pc. | ||
฿ 3,595.29 |
HOOKS | 1 Piece(s) | 10 Day(s) | 5 | 60 | 50 | 272.5 | 185.5 | 4580159594446 | 753-1753 | 5200 | - | - | - | - | 1 pc. |
[Features]
· Can prevent ropes from detaching or catching on structures.
· By providing the eye ring section with a larger radius, damage to ropes can be reduced.
[Applications]
· For suspension and slinging.
Part Number |
---|
VHK0.32 |
VHK0.63 |
VHK1.25 |
VHK2.0 |
VHK3.2 |
VHK5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
JAN Code | Trusco Code | Mass (g) |
Features 1 | Features 2 | Intended Use | Material (Body) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.57 ฿ 234.43 |
HOOKS | 1 Piece(s) | Same day | 0.32 | 24.5 | 20 | 104 | 67 | - | 390-2897 | 180 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 597.41 |
HOOKS | 4 Piece(s) | 8 Day(s) | 0.63 | 30 | 25 | 134.5 | 86.0 | - | 332-3846 | 320 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 892.85 |
HOOKS | 2 Piece(s) | 5 Day(s) | 1.25 | 33 | 30 | 154.5 | 103.5 | - | 332-3854 | 700 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 1,182.09 |
HOOKS | 2 Piece(s) | 6 Day(s) | 2 | 37.5 | 35 | 185.5 | 123.0 | - | 332-3862 | 1100 | Prevent ropes from slipping out of position or snagging on structures. | With a big round eye ring, the damage to the rope can be reduced. | For slinging, for suspension | Special Alloy Steel | 1 pc. | ||
฿ 1,821.36 |
HOOKS | 1 Piece(s) | 10 Day(s) | 3.2 | 46 | 42 | 223 | 150 | 4580159594439 | 753-1745 | 2050 | - | - | - | - | 1 pc. | ||
฿ 3,595.29 |
HOOKS | 1 Piece(s) | 10 Day(s) | 5 | 60 | 50 | 272.5 | 185.5 | 4580159594446 | 753-1753 | 5200 | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?