(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Weight Hook with Latch, Special Alloy Steel, Standard Usage Load 0.35–3 t (GHK-1S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GHK-0.5S
GHK-0.35S
GHK-1S SALE
GHK-2S
GHK-3S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 591.91

HOOKS 1 Piece(s) Same day 0.5 20 22 125 79 296-5534 330 1 pc.

฿ 478.44

HOOKS 1 Piece(s) 10 Day(s) 0.35 22 18 100 67 296-5526 190 1 pc.

฿ 825.01

฿ 483.21

HOOKS 1 Piece(s) Same day 1 25 25 147 102 296-5542 620 1 pc.

฿ 1,590.20

HOOKS 2 Piece(s) 5 Day(s) 2 29 35 185 124 296-5551 1290 1 pc.

฿ 2,158.10

HOOKS 1 Piece(s) 10 Day(s) 3 33 42 215 142 296-5569 2140 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Features
    Environmentally friendly "chrome-free coating" (orange), with hazardous chrome removed, is applied to the surface. Excellent strength and wear resistance.
  • Intended Use
    For slinging, for suspension
  • Specifications
    With latch
  • Material (Body)
    Special Alloy Steel
  • Amount Of Content
    1 pc.

Product Description

A high-quality heavyweight hook that was forged under strict quality control and which underwent complete heat treatment (quenching and tempering) and testing.
[Features]
· Also referred to as an "eye hook."
· Safety ratio of 5 times or more.
· Harmful chromium has been removed, for a "non-chrome coating" (orange) surface.
· Features excellent strength and abrasion resistance, is environmentally friendly, and quite safe.
[Applications]
· For suspension and slinging.

Part Number
GHK-0.5S
GHK-0.35S
GHK-1S SALE
GHK-2S
GHK-3S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 591.91

HOOKS 1 Piece(s) Same day 0.5 20 22 125 79 296-5534 330 1 pc.

฿ 478.44

HOOKS 1 Piece(s) 10 Day(s) 0.35 22 18 100 67 296-5526 190 1 pc.

฿ 825.01

฿ 483.21

HOOKS 1 Piece(s) Same day 1 25 25 147 102 296-5542 620 1 pc.

฿ 1,590.20

HOOKS 2 Piece(s) 5 Day(s) 2 29 35 185 124 296-5551 1290 1 pc.

฿ 2,158.10

HOOKS 1 Piece(s) 10 Day(s) 3 33 42 215 142 296-5569 2140 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1