(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BMS, Big Mouth Swivel Hook (for Hanging Laid Steel Plates)

BMS, Big Mouth Swivel Hook (for Hanging Laid Steel Plates)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BMS-3

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • Dimension C(mm)
    75
  • Size D(mm)
    39
  • Size H(mm)
    302
  • Dimension t(mm)
    30
  • Trusco Code
    402-2866
  • Mass(g)
    4200
  • Size A(mm)
    46
  • Features 1
    A hook for hanging an ironing board with unwinding function.
  • Features 2
    With large opening, it is easy to hang the hook in the hole of the iron plate.
  • Intended Use
    Hook for Hanging Iron Planking
  • Amount Of Content
    1 pc.
Part Number
BMS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,974.13

HOOKS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • Dimension C(mm)
    75
  • Size D(mm)
    39
  • Size H(mm)
    302
  • Dimension t(mm)
    30
  • Trusco Code
    402-2866
  • Mass(g)
    4200
  • Size A(mm)
    46
  • Features 1
    A hook for hanging an ironing board with unwinding function.
  • Features 2
    With large opening, it is easy to hang the hook in the hole of the iron plate.
  • Intended Use
    Hook for Hanging Iron Planking
  • Amount Of Content
    1 pc.

Product Description

A hook equipped with a rotating function for dramatically improved safety and workability.
[Features]
· Supports applied loads up to 3.0 t.
· Because it has a rotation function that prevents chains, etc., from becoming twisted, no strain is applied to the sling and positioning of steel plates is made easy.
· Includes a function for preventing steel plates from rotating while hanging, which contributes greatly to workplace safety.
· A hook for hanging steel plates with a swivel function.
· The opening is designed to be large, making it is easy to hang steel plates from their holes.
[Applications]
· Optimal for hanging steel plates.

Specifications of BMS-3

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • Dimension C(mm)
    75
  • Size D(mm)
    39
  • Size H(mm)
    302
  • Dimension t(mm)
    30
  • Trusco Code
    402-2866
  • Mass(g)
    4200
  • Size A(mm)
    46
  • Features 1
    A hook for hanging an ironing board with unwinding function.
  • Features 2
    With large opening, it is easy to hang the hook in the hole of the iron plate.
  • Intended Use
    Hook for Hanging Iron Planking
  • Amount Of Content
    1 pc.
Part Number
BMS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,974.13

HOOKS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1