(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Hook (with Latch)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 312.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EL0.5
EL0.25
EL0.75
EL1
EL1.5
EL2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 344.00

HOOKS 1 Piece(s) 1 Day(s) 0.5 23 19 110 72 4990077271020 215-5621 200 1 pc.

฿ 312.00

HOOKS 1 Piece(s) 1 Day(s) 0.25 25 14 91 67 4990077271167 431-2104 160 1 pc.

฿ 363.00

HOOKS 1 Piece(s) 1 Day(s) 0.75 27 19 110 72 4990077271044 431-2112 200 1 pc.

฿ 403.00

HOOKS 1 Piece(s) 12 Day(s) 1 23 23 125 81 4990077271068 215-5630 400 1 pc.

฿ 648.00

HOOKS 1 Piece(s) 1 Day(s) 1.5 23 28 141 92 4990077271082 359-7610 500 1 pc.

฿ 750.00

HOOKS 1 Piece(s) 1 Day(s) 2 24 30 163 103 4990077271105 241-2489 800 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Material (Body)
    Steel
  • Specifications
    With latch
  • Amount Of Content
    1 pc.

Product Description

A versatile hook that can be used for a wide range of purposes.
[Features]
·Compared to similar products from other companies, it has a slim shape and is easy to use.
·It's plated, so it's more beautiful and rust-resistant than similar products from other companies.
[Applications]
·It can be attached to the ends of wire ropes, chains, etc., and can be used for a wide range of lifting operations.

Part Number
EL0.5
EL0.25
EL0.75
EL1
EL1.5
EL2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 344.00

HOOKS 1 Piece(s) 1 Day(s) 0.5 23 19 110 72 4990077271020 215-5621 200 1 pc.

฿ 312.00

HOOKS 1 Piece(s) 1 Day(s) 0.25 25 14 91 67 4990077271167 431-2104 160 1 pc.

฿ 363.00

HOOKS 1 Piece(s) 1 Day(s) 0.75 27 19 110 72 4990077271044 431-2112 200 1 pc.

฿ 403.00

HOOKS 1 Piece(s) 12 Day(s) 1 23 23 125 81 4990077271068 215-5630 400 1 pc.

฿ 648.00

HOOKS 1 Piece(s) 1 Day(s) 1.5 23 28 141 92 4990077271082 359-7610 500 1 pc.

฿ 750.00

HOOKS 1 Piece(s) 1 Day(s) 2 24 30 163 103 4990077271105 241-2489 800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Plating process is done.

Usage

●Wire fittings such as wire rope and chain.

Specification

●SPQ(piece):1
●With latch

Materials

●Steel