(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hoist Rings (HRW-04)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HRW-04
HRW-05
HRW-10
HRW-19
HRW-21
HRW-30
HRW-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size D
(mm)
Size E
(mm)
Size H
(mm)
Dimension K
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Breaking Load
(kN)
Bolt Size
(mm)
Amount Of Content

฿ 3,470.00

CHAIN SLINGS 1 Piece(s) 14 Day(s) 0.4 9 41 17 65 102 4937510949306 433-8073 400 20.0 M8×1.25×50 1 pc.

฿ 3,643.00

CHAIN SLINGS 1 Piece(s) 14 Day(s) 0.45 9 41 11 65 102 4937510949313 433-8081 500 22.5 M10×1.50×45 1 pc.

฿ 5,099.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 1.05 15 64 15 105 158 4937510949320 433-8090 1700 52.5 M12×1.75×60 1 pc.

฿ 5,572.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 1.9 15 64 20 105 158 4937510949337 433-8103 1800 95 M16×2.00×65 1 pc.

฿ 6,256.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 2.15 15 64 25 105 158 4937510949344 433-8111 1900 107.5 M20×2.50×70 1 pc.

฿ 10,722.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 3 19 79 25 134 204 4937510949351 433-8120 4200 150.0 M20×2.50×80 1 pc.

฿ 11,038.00

CHAIN SLINGS 1 Piece(s) 14 Day(s) 4.2 19 79 26 134 204 4937510949368 433-8138 4200 210.0 M24×3.00×80 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Other
    Option
  • Type Details
    No Bearing
  • Features
    The hanging ring with the shackle function swings 180 degrees.
  • Intended Use
    Used instead of shackle mechanism.
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The suspension ring has a shackle function and swings 180°.
[Applications]
· As a substitute for shackles.

Part Number
HRW-04
HRW-05
HRW-10
HRW-19
HRW-21
HRW-30
HRW-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size D
(mm)
Size E
(mm)
Size H
(mm)
Dimension K
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Breaking Load
(kN)
Bolt Size
(mm)
Amount Of Content

฿ 3,470.00

CHAIN SLINGS 1 Piece(s) 14 Day(s) 0.4 9 41 17 65 102 4937510949306 433-8073 400 20.0 M8×1.25×50 1 pc.

฿ 3,643.00

CHAIN SLINGS 1 Piece(s) 14 Day(s) 0.45 9 41 11 65 102 4937510949313 433-8081 500 22.5 M10×1.50×45 1 pc.

฿ 5,099.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 1.05 15 64 15 105 158 4937510949320 433-8090 1700 52.5 M12×1.75×60 1 pc.

฿ 5,572.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 1.9 15 64 20 105 158 4937510949337 433-8103 1800 95 M16×2.00×65 1 pc.

฿ 6,256.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 2.15 15 64 25 105 158 4937510949344 433-8111 1900 107.5 M20×2.50×70 1 pc.

฿ 10,722.00

CHAIN SLINGS 1 Piece(s) 19 Day(s) 3 19 79 25 134 204 4937510949351 433-8120 4200 150.0 M20×2.50×80 1 pc.

฿ 11,038.00

CHAIN SLINGS 1 Piece(s) 14 Day(s) 4.2 19 79 26 134 204 4937510949368 433-8138 4200 210.0 M24×3.00×80 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1