(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CE-06000 |
CE-10000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Compatible Column Lock | Compatibility Chain Wire Diameter (mm) |
Size a (mm) |
Size b (mm) |
Dimension c (mm) |
Size d (mm) |
Size E (mm) |
Dimension f (mm) |
Size G (mm) |
Size H (mm) |
Trusco Code | Effective Length l (m) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,318.00 ฿ 65,824.28 |
CHAIN SLINGS | 1 Piece(s) | 12 Day(s) | 6000 | SF-03000 x 2 units | 10 | 110 | 25 | 25 | 26 | 12 | 19 | 64 | 26 | 390-1971 | 1.562 | 18000 | 1 unit | ||
฿ 126,145.00 ฿ 102,404.51 |
CHAIN SLINGS | 1 Piece(s) | 40 Day(s) | 10000 | SF-05000 x 2 units | 12.5 | 140 | 34 | 29 | 33 | 15 | 21 | 72 | 29 | 390-1980 | 1.760 | 39000 | 1 unit |
Suspension tool for steel frame work.
[Features]
·Steel structures, steel columns, etc. can be quickly balanced and hung with simple operations.
·Compact and lightweight thanks to the use of a strong chain with excellent abrasion resistance and flexibility.
·Due to its simple structure, maintenance and inspection of the product can be easily performed visually.
[Applications]
·For balanced suspension of steel structures, steel columns, etc.
Part Number |
---|
CE-06000 |
CE-10000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Compatible Column Lock | Compatibility Chain Wire Diameter (mm) |
Size a (mm) |
Size b (mm) |
Dimension c (mm) |
Size d (mm) |
Size E (mm) |
Dimension f (mm) |
Size G (mm) |
Size H (mm) |
Trusco Code | Effective Length l (m) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,318.00 ฿ 65,824.28 |
CHAIN SLINGS | 1 Piece(s) | 12 Day(s) | 6000 | SF-03000 x 2 units | 10 | 110 | 25 | 25 | 26 | 12 | 19 | 64 | 26 | 390-1971 | 1.562 | 18000 | 1 unit | ||
฿ 126,145.00 ฿ 102,404.51 |
CHAIN SLINGS | 1 Piece(s) | 40 Day(s) | 10000 | SF-05000 x 2 units | 12.5 | 140 | 34 | 29 | 33 | 15 | 21 | 72 | 29 | 390-1980 | 1.760 | 39000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?