(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Sling Set, Operating Load 1100–2800 kg (MG1-GBK8)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MG1-EGKNA6
MG1-EGKNA8
MG1-GBK6
MG1-GBK8
MG2-EGKNA6 SALE
MG2-EGKNA8 SALE
MG2-GBK6 SALE
MG2-GBK8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Type Details Chain Wire Diameter
(mm)
Effective Length l
(m)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension c
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension e
(mm)
Sling Hook Dimension f
(mm)
Sling Hook Dimension g
(mm)
Locking Hook Dimension c
(mm)
Locking Hook Dimension d
(mm)
Locking Hook Dimension e
(mm)
Locking Hook Dimension f
(mm)
Locking Hook Dimension g
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 8,477.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1100 1-piece hanger (Sling hook type) 6 2.25 60 15 24.5 34 17 20 74 - - - - - 402-3030 2500 1 Set

฿ 9,079.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2000 1-piece hanger (Sling hook type) 8 2.28 60 18 28.0 38 17 23 86 - - - - - 402-3048 4200 1 Set

฿ 11,187.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1100 1-piece hanger (Grip latch hook type) 6 2.25 60 15 - - - - - 26 30 15 17 65 402-3056 2500 1 Set

฿ 12,177.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2000 1-piece hanger (Grip latch hook type) 8 2.30 60 18 - - - - - 37 45 20 22 91 402-3064 4500 1 Set

฿ 15,103.00

฿ 11,152.06

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1500 2-piece hanger (Sling hook type) 6 2.25 60 17 24.5 34 17 20 74 - - - - - 402-3072 4700 1 Set

฿ 17,038.00

฿ 13,156.74

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2800 2-piece hanger (Sling hook type) 8 2.28 75 21 28.0 38 17 23 86 - - - - - 402-3081 7900 1 Set

฿ 20,525.00

฿ 15,157.71

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1500 2-piece hanger (Grip latch hook type) 6 2.25 60 17 - - - - - 26 30 15 17 65 402-3099 4700 1 Set

฿ 23,234.00

฿ 17,873.92

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2800 2-piece hanger (Grip latch hook type) 8 2.30 75 21 - - - - - 37 45 20 22 91 402-3102 8500 1 Set

Basic Specifications

  • Product Type
    Chain Sling
  • Material
    Special Alloy Steel
  • Specifications
    With Chain Length Adjustment Function
  • Amount Of Content
    1 Set
Part Number
MG1-EGKNA6
MG1-EGKNA8
MG1-GBK6
MG1-GBK8
MG2-EGKNA6 SALE
MG2-EGKNA8 SALE
MG2-GBK6 SALE
MG2-GBK8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Type Details Chain Wire Diameter
(mm)
Effective Length l
(m)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension c
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension e
(mm)
Sling Hook Dimension f
(mm)
Sling Hook Dimension g
(mm)
Locking Hook Dimension c
(mm)
Locking Hook Dimension d
(mm)
Locking Hook Dimension e
(mm)
Locking Hook Dimension f
(mm)
Locking Hook Dimension g
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 8,477.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1100 1-piece hanger (Sling hook type) 6 2.25 60 15 24.5 34 17 20 74 - - - - - 402-3030 2500 1 Set

฿ 9,079.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2000 1-piece hanger (Sling hook type) 8 2.28 60 18 28.0 38 17 23 86 - - - - - 402-3048 4200 1 Set

฿ 11,187.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1100 1-piece hanger (Grip latch hook type) 6 2.25 60 15 - - - - - 26 30 15 17 65 402-3056 2500 1 Set

฿ 12,177.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2000 1-piece hanger (Grip latch hook type) 8 2.30 60 18 - - - - - 37 45 20 22 91 402-3064 4500 1 Set

฿ 15,103.00

฿ 11,152.06

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1500 2-piece hanger (Sling hook type) 6 2.25 60 17 24.5 34 17 20 74 - - - - - 402-3072 4700 1 Set

฿ 17,038.00

฿ 13,156.74

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2800 2-piece hanger (Sling hook type) 8 2.28 75 21 28.0 38 17 23 86 - - - - - 402-3081 7900 1 Set

฿ 20,525.00

฿ 15,157.71

CHAIN SLINGS 1 Piece(s) 1 Day(s) 1500 2-piece hanger (Grip latch hook type) 6 2.25 60 17 - - - - - 26 30 15 17 65 402-3099 4700 1 Set

฿ 23,234.00

฿ 17,873.92

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2800 2-piece hanger (Grip latch hook type) 8 2.30 75 21 - - - - - 37 45 20 22 91 402-3102 8500 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Chain sling with chain length adjustment function. Can easily change the lifting height.

Usage

●For cargo handling and transportation work.

Specification

●With chain length adjustment function

Materials

●Special Alloy Steel