(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green pin shackle (straight type/U-shaped)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 330.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GPS-0.5T
GPS-0.33T
GPS-0.75T
GPS-1T
GPS-1.5T
GPS-2T
GPS-3.25T
GPS-4.75T
GPS-6.5T
GPSB-2T
GPSB-3.25T
GPSB-4.75T
GPSB-6.5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Amount Of Content

฿ 351.00

SHACKLES 1 Piece(s) Same day 0.5 Screw-In Type 7 12 8 7 12 26 17 331-3778 50 Screw-In Type 1 pc.

฿ 330.71

SHACKLES 4 Piece(s) 10 Day(s) 0.33 Screw-In Type 5 9.5 6 5 9.5 22 12.5 331-3760 20 Screw-In Type 1 pc.

฿ 361.00

SHACKLES 1 Piece(s) Same day 0.75 Screw-In Type 9 13.5 10 9 13.5 31 21 331-3786 90 Screw-In Type 1 pc.

฿ 445.00

SHACKLES 1 Piece(s) Same day 1 Screw-In Type 10 17 11 10 17 37 23 331-3808 140 Screw-In Type 1 pc.

฿ 495.00

SHACKLES 1 Piece(s) Same day 1.5 Screw-In Type 11 19 13 11 19 43 26 331-3794 190 Screw-In Type 1 pc.

฿ 658.00

SHACKLES 1 Piece(s) Same day 2 Screw-In Type 13.5 22 16 13.5 22 51 34 331-3816 320 Screw-In Type 1 pc.

฿ 881.00

SHACKLES 1 Piece(s) 1 Day(s) 3.25 Screw-In Type 16 27 19 16 27 60 40 331-3824 540 Screw-In Type 1 pc.

฿ 1,129.22

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Screw-In Type 19 31 22 19 31 70 47 331-3832 870 Screw-In Type 1 pc.

฿ 1,498.05

SHACKLES 4 Piece(s) 8 Day(s) 6.5 Screw-In Type 22 36 25 22 36 85.5 53 331-3841 1340 Screw-In Type 1 pc.

฿ 833.18

SHACKLES 1 Piece(s) 1 Day(s) 2 Bolt Type 13.5 22 16 13.5 22 51 34 331-3859 390 Bolt Type 1 pc.

฿ 1,370.03

SHACKLES 1 Piece(s) 1 Day(s) 3.25 Bolt Type 16 27 19 16 27 60 40 331-3867 670 Bolt Type 1 pc.

฿ 1,899.16

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Bolt Type 19 31 22 19 31 70 47 331-3875 1080 Bolt Type 1 pc.

฿ 2,375.85

SHACKLES 4 Piece(s) 8 Day(s) 6.5 Bolt Type 22 36 25 22 36 85.5 53 331-3883 1660 Bolt Type 1 pc.

Basic Specifications

  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Features
    A hot dip galvanized, lightweight and compact shackle.
  • Intended Use
    Luggage handling work, as multi-purpose connection fittings.
  • Amount Of Content
    1 pc.

Product Description

A lightweight and compact shackle made by Bambiest in the Netherlands and coated with hot-dip galvanized steel.
[Features]
·A lightweight and compact shackle with hot-dip galvanization. 6 times the safety factor.
·Bolt and nut type pins are pre-processed.
·Grade: Grade 6.
·Main body: Hot-dip galvanizing.
·Pin: Green color painting (base electroplating).
[Applications]
·Cargo handling work, slinging work, and as a multi-purpose connecting fitting.
·Active in various fields such as oil drilling sites such as oil fields and shipping and shipbuilding factories.

Part Number
GPS-0.5T
GPS-0.33T
GPS-0.75T
GPS-1T
GPS-1.5T
GPS-2T
GPS-3.25T
GPS-4.75T
GPS-6.5T
GPSB-2T
GPSB-3.25T
GPSB-4.75T
GPSB-6.5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Amount Of Content

฿ 351.00

SHACKLES 1 Piece(s) Same day 0.5 Screw-In Type 7 12 8 7 12 26 17 331-3778 50 Screw-In Type 1 pc.

฿ 330.71

SHACKLES 4 Piece(s) 10 Day(s) 0.33 Screw-In Type 5 9.5 6 5 9.5 22 12.5 331-3760 20 Screw-In Type 1 pc.

฿ 361.00

SHACKLES 1 Piece(s) Same day 0.75 Screw-In Type 9 13.5 10 9 13.5 31 21 331-3786 90 Screw-In Type 1 pc.

฿ 445.00

SHACKLES 1 Piece(s) Same day 1 Screw-In Type 10 17 11 10 17 37 23 331-3808 140 Screw-In Type 1 pc.

฿ 495.00

SHACKLES 1 Piece(s) Same day 1.5 Screw-In Type 11 19 13 11 19 43 26 331-3794 190 Screw-In Type 1 pc.

฿ 658.00

SHACKLES 1 Piece(s) Same day 2 Screw-In Type 13.5 22 16 13.5 22 51 34 331-3816 320 Screw-In Type 1 pc.

฿ 881.00

SHACKLES 1 Piece(s) 1 Day(s) 3.25 Screw-In Type 16 27 19 16 27 60 40 331-3824 540 Screw-In Type 1 pc.

฿ 1,129.22

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Screw-In Type 19 31 22 19 31 70 47 331-3832 870 Screw-In Type 1 pc.

฿ 1,498.05

SHACKLES 4 Piece(s) 8 Day(s) 6.5 Screw-In Type 22 36 25 22 36 85.5 53 331-3841 1340 Screw-In Type 1 pc.

฿ 833.18

SHACKLES 1 Piece(s) 1 Day(s) 2 Bolt Type 13.5 22 16 13.5 22 51 34 331-3859 390 Bolt Type 1 pc.

฿ 1,370.03

SHACKLES 1 Piece(s) 1 Day(s) 3.25 Bolt Type 16 27 19 16 27 60 40 331-3867 670 Bolt Type 1 pc.

฿ 1,899.16

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Bolt Type 19 31 22 19 31 70 47 331-3875 1080 Bolt Type 1 pc.

฿ 2,375.85

SHACKLES 4 Piece(s) 8 Day(s) 6.5 Bolt Type 22 36 25 22 36 85.5 53 331-3883 1660 Bolt Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight and compact shackle coated with electro-zinc plated.

Usage

●As cargo handling work and multipurpose connecting fitting.

Specification

●SPQ(piece):1

Materials

●Special Alloy Steel