(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Length Shackle (Working Load 2.5 t to 20 t)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,163.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSL2.5
TSL4X160
TSL4X200
TSL6X170
TSL6X250
TSL8X200
TSL8X250
TSL10
TSL14
TSL20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,163.30

SHACKLES 1 Piece(s) 10 Day(s) 2.5 45 16 16 45 130 38 407-2677 850 1 pc.

฿ 1,471.45

SHACKLES 1 Piece(s) Same day 4 50 19 19 50 160 45 407-2685 1500 1 pc.

฿ 1,850.27

SHACKLES 2 Piece(s) 5 Day(s) 4 50 19 19 50 200 45 407-2693 1620 1 pc.

฿ 2,034.28

SHACKLES 2 Piece(s) 5 Day(s) 6 50 22 22 50 170 54 407-2707 2100 1 pc.

฿ 2,242.99

SHACKLES 1 Piece(s) 10 Day(s) 6 50 22 22 50 250 54 407-2715 2600 1 pc.

฿ 2,141.43

SHACKLES 1 Piece(s) 40 Day(s) 8 50 25 25 50 200 60 461-3503 3168 1 pc.

฿ 2,514.29

SHACKLES 1 Piece(s) 10 Day(s) 8 50 25 25 50 250 60 461-3511 3620 1 pc.

฿ 4,456.00

SHACKLES 1 Piece(s) 40 Day(s) 10 60 32 30 60 300 70 461-3473 6200 1 pc.

฿ 6,809.00

SHACKLES 1 Piece(s) 40 Day(s) 14 60 38 32 60 300 80 461-3481 7800 1 pc.

฿ 10,175.00

SHACKLES 1 Piece(s) 40 Day(s) 20 75 46 38 75 300 95 461-3490 12500 1 pc.

Basic Specifications

  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Specifications/Installation
    Bolt Type
  • Features
    Standard product arraying the 3 goals of safety/lightweight/strong blade.
  • Intended Use
    Luggage handling work / pulling out sheet pile.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A standard product that meets the 3 core criteria of being safe, lightweight and tough.
[Applications]
· For cargo handling work and extracting sheet piles.

Part Number
TSL2.5
TSL4X160
TSL4X200
TSL6X170
TSL6X250
TSL8X200
TSL8X250
TSL10
TSL14
TSL20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,163.30

SHACKLES 1 Piece(s) 10 Day(s) 2.5 45 16 16 45 130 38 407-2677 850 1 pc.

฿ 1,471.45

SHACKLES 1 Piece(s) Same day 4 50 19 19 50 160 45 407-2685 1500 1 pc.

฿ 1,850.27

SHACKLES 2 Piece(s) 5 Day(s) 4 50 19 19 50 200 45 407-2693 1620 1 pc.

฿ 2,034.28

SHACKLES 2 Piece(s) 5 Day(s) 6 50 22 22 50 170 54 407-2707 2100 1 pc.

฿ 2,242.99

SHACKLES 1 Piece(s) 10 Day(s) 6 50 22 22 50 250 54 407-2715 2600 1 pc.

฿ 2,141.43

SHACKLES 1 Piece(s) 40 Day(s) 8 50 25 25 50 200 60 461-3503 3168 1 pc.

฿ 2,514.29

SHACKLES 1 Piece(s) 10 Day(s) 8 50 25 25 50 250 60 461-3511 3620 1 pc.

฿ 4,456.00

SHACKLES 1 Piece(s) 40 Day(s) 10 60 32 30 60 300 70 461-3473 6200 1 pc.

฿ 6,809.00

SHACKLES 1 Piece(s) 40 Day(s) 14 60 38 32 60 300 80 461-3481 7800 1 pc.

฿ 10,175.00

SHACKLES 1 Piece(s) 40 Day(s) 20 75 46 38 75 300 95 461-3490 12500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Frequently Asked Questions (FAQ)

Question: Is the high strength long shackle bolt and nut type JIS standard?
Answer: This is not a JIS standard product.