(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Long Shackle (Twist Type)

High Strength Long Shackle (Twist Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSLS-2.5

  • Working Load(t)
    2.5
  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Size B(mm)
    45
  • Size d3(mm)
    19
  • Dimension d1(mm)
    16
  • Size B1(mm)
    45
  • Size L(mm)
    130
  • Size D(mm)
    38
  • Trusco Code
    407-2723
  • Mass(g)
    860
  • Specifications/Installation
    Screw-In Type
  • Features
    Fusion type of conventional strong shackle and threaded shackle.
  • Intended Use
    Luggage handling work / pulling out sheet pile.
  • Amount Of Content
    1 pc.
Part Number
TSLS-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,640.65

SHACKLES 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Working Load(t)
    2.5
  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Size B(mm)
    45
  • Size d3(mm)
    19
  • Dimension d1(mm)
    16
  • Size B1(mm)
    45
  • Size L(mm)
    130
  • Size D(mm)
    38
  • Trusco Code
    407-2723
  • Mass(g)
    860
  • Specifications/Installation
    Screw-In Type
  • Features
    Fusion type of conventional strong shackle and threaded shackle.
  • Intended Use
    Luggage handling work / pulling out sheet pile.
  • Amount Of Content
    1 pc.

Product Description

An optimal shackle for work where items are detached frequently.
[Features]
· 5 times the safety ratio.
· Convenient size and operational load.
· Twist type pins for a reduced work burden.
· The flange portion of the pin features a width across flats, preventing the pin from rolling and falling when it is removed.
[Applications]
· Connection fitting for slinging work / cargo handling work and for extracting sheet piles.

Specifications of TSLS-2.5

  • Working Load(t)
    2.5
  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Size B(mm)
    45
  • Size d3(mm)
    19
  • Dimension d1(mm)
    16
  • Size B1(mm)
    45
  • Size L(mm)
    130
  • Size D(mm)
    38
  • Trusco Code
    407-2723
  • Mass(g)
    860
  • Specifications/Installation
    Screw-In Type
  • Features
    Fusion type of conventional strong shackle and threaded shackle.
  • Intended Use
    Luggage handling work / pulling out sheet pile.
  • Amount Of Content
    1 pc.
Part Number
TSLS-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,640.65

SHACKLES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications