(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Long Shackle Lanyard Twist Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,060.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSLSR-4
TSLSR-5
TSLSR-6
TSLSR-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,060.35

SHACKLES 1 Piece(s) 10 Day(s) 4 50 21 19 50 200 45 407-2731 1640 1 pc.

฿ 2,120.42

SHACKLES 1 Piece(s) 10 Day(s) 5 40 21 19 40 200 45 407-2740 1580 1 pc.

฿ 2,671.32

SHACKLES 1 Piece(s) 12 Day(s) 6 50 24 22 50 250 54 407-2758 2700 1 pc.

฿ 2,757.41

SHACKLES 1 Piece(s) 12 Day(s) 7 40 24 22 40 250 54 407-2766 2600 1 pc.

Basic Specifications

  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Specifications/Installation
    Screw-In Type
  • Features
    Ideal for work places where pin must not be dropped, or for work involving repeated attachment and removal.
  • Intended Use
    Luggage handling work / pulling out sheet pile.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Optimal for sites where the dropping of pins is to be avoided and where pins are frequently removed.
[Applications]
· For cargo handling work and extracting sheet piles.

Part Number
TSLSR-4
TSLSR-5
TSLSR-6
TSLSR-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,060.35

SHACKLES 1 Piece(s) 10 Day(s) 4 50 21 19 50 200 45 407-2731 1640 1 pc.

฿ 2,120.42

SHACKLES 1 Piece(s) 10 Day(s) 5 40 21 19 40 200 45 407-2740 1580 1 pc.

฿ 2,671.32

SHACKLES 1 Piece(s) 12 Day(s) 6 50 24 22 50 250 54 407-2758 2700 1 pc.

฿ 2,757.41

SHACKLES 1 Piece(s) 12 Day(s) 7 40 24 22 40 250 54 407-2766 2600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications