(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Shackle Circle Type O-Shape (RB-5T)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RB-5T
RB-8T
RB-10T
RB-16T
RB-20T
RBS-5T
RBS-8T
RBS-10T
RBS-16T SALE
RBS-20T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Amount Of Content

฿ 2,871.00

SHACKLES 4 Piece(s) 5 Day(s) 5 Bolt Type 22 44 26 26 88 156 55 331-9261 2580 Bolt Type 1 pc.

฿ 4,197.00

SHACKLES 4 Piece(s) 5 Day(s) 8 Bolt Type 26 50 30 30 104 190 66 331-9270 4350 Bolt Type 1 pc.

฿ 5,880.00

SHACKLES 1 Piece(s) 1 Day(s) 10 Bolt Type 30 65 36 36 120 210 80 331-9237 7440 Bolt Type 1 pc.

฿ 9,741.00

SHACKLES 1 Piece(s) 1 Day(s) 16 Bolt Type 38 80 42 44 150 270 100 331-9245 14100 Bolt Type 1 pc.

฿ 16,008.00

SHACKLES 1 Piece(s) 1 Day(s) 20 Bolt Type 42 90 48 55 170 300 110 331-9253 22200 Bolt Type 1 pc.

฿ 3,236.87

SHACKLES 1 Piece(s) 1 Day(s) 5 Screw-In Type 22 44 26 26 88 156 55 331-9318 3410 Screw-In Type 1 pc.

฿ 4,749.33

SHACKLES 1 Piece(s) 12 Day(s) 8 Screw-In Type 26 50 30 30 104 190 66 331-9326 4840 Screw-In Type 1 pc.

฿ 6,261.72

SHACKLES 1 Piece(s) 12 Day(s) 10 Screw-In Type 30 65 36 36 120 210 80 331-9288 7110 Screw-In Type 1 pc.

฿ 15,004.77

฿ 13,259.72

SHACKLES 1 Piece(s) 14 Day(s) 16 Screw-In Type 38 80 42 44 150 270 100 331-9296 13680 Screw-In Type 1 pc.

฿ 24,044.69

SHACKLES 1 Piece(s) 40 Day(s) 20 Screw-In Type 42 90 48 55 170 300 110 331-9300 21470 Screw-In Type 1 pc.

Basic Specifications

  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Features
    A high quality shackle which has undergone magnetic particle inspection and surface tempering. Under the strain of two hanging wire ropes, they maintain an O shape which is resistant to overlapping.
  • Intended Use
    Luggage handling work, as multi-purpose connection fittings.
  • Amount Of Content
    1 pc.

Product Description

A shackle that achieves an optimum balance between weight reduction (1/2 that of conventional products) and safety.
[Features]
·It was the first light weight shackle in Japan to be successfully mass-produced, and its mass is about half that of a JIS M class shackle.
·From the perspective of long-term safety, usage methods, maintenance inspections, and disposal standards have been established, and rational designs that can respond to the environment and usage conditions have been established.
·A high-quality shackle that goes well with chain slings and has undergone magnetic particle inspection and full surface quenching.
·All sizes are painted in orange (non-chrome).
[Applications]
·Ideal for work that requires frequent removal of shackles.
·It can be used for cargo handling work and as a multi-purpose connecting fitting.

Part Number
RB-5T
RB-8T
RB-10T
RB-16T
RB-20T
RBS-5T
RBS-8T
RBS-10T
RBS-16T SALE
RBS-20T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Amount Of Content

฿ 2,871.00

SHACKLES 4 Piece(s) 5 Day(s) 5 Bolt Type 22 44 26 26 88 156 55 331-9261 2580 Bolt Type 1 pc.

฿ 4,197.00

SHACKLES 4 Piece(s) 5 Day(s) 8 Bolt Type 26 50 30 30 104 190 66 331-9270 4350 Bolt Type 1 pc.

฿ 5,880.00

SHACKLES 1 Piece(s) 1 Day(s) 10 Bolt Type 30 65 36 36 120 210 80 331-9237 7440 Bolt Type 1 pc.

฿ 9,741.00

SHACKLES 1 Piece(s) 1 Day(s) 16 Bolt Type 38 80 42 44 150 270 100 331-9245 14100 Bolt Type 1 pc.

฿ 16,008.00

SHACKLES 1 Piece(s) 1 Day(s) 20 Bolt Type 42 90 48 55 170 300 110 331-9253 22200 Bolt Type 1 pc.

฿ 3,236.87

SHACKLES 1 Piece(s) 1 Day(s) 5 Screw-In Type 22 44 26 26 88 156 55 331-9318 3410 Screw-In Type 1 pc.

฿ 4,749.33

SHACKLES 1 Piece(s) 12 Day(s) 8 Screw-In Type 26 50 30 30 104 190 66 331-9326 4840 Screw-In Type 1 pc.

฿ 6,261.72

SHACKLES 1 Piece(s) 12 Day(s) 10 Screw-In Type 30 65 36 36 120 210 80 331-9288 7110 Screw-In Type 1 pc.

฿ 15,004.77

฿ 13,259.72

SHACKLES 1 Piece(s) 14 Day(s) 16 Screw-In Type 38 80 42 44 150 270 100 331-9296 13680 Screw-In Type 1 pc.

฿ 24,044.69

SHACKLES 1 Piece(s) 40 Day(s) 20 Screw-In Type 42 90 48 55 170 300 110 331-9300 21470 Screw-In Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High-quality shackles subjected to magnetic particle flaw detection inspection and full quenching.
●Difficult to overlap each other with its O-shape, when hooking two wire ropes.

Usage

●As cargo handling work and multipurpose connecting fitting.

Specification

●SPQ(piece):1
●Mounting: Bolt Type

Materials

●Special Alloy Steel