(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Shackle Screw-In Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,665.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RSS-5T
RSS-8T
RSS-10T
RSS-16T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,665.26

SHACKLES 1 Piece(s) 8 Day(s) 5 22 44 26 22 44 120 55 331-9539 2410 1 pc.

฿ 3,434.41

SHACKLES 1 Piece(s) 10 Day(s) 8 26 50 30 26 50 144 66 331-9547 3440 1 pc.

฿ 5,088.06

SHACKLES 1 Piece(s) Same day 10 30 65 36 30 65 160 75 331-9512 4870 1 pc.

฿ 8,402.52

SHACKLES 1 Piece(s) 19 Day(s) 16 38 80 42 38 80 205 95 331-9521 9780 1 pc.

Basic Specifications

  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Type Details
    Screw-In Type
  • Specifications/Installation
    Screw-In Type
  • Features
    A high quality shackle which has undergone magnetic particle inspection and surface tempering.
  • Intended Use
    Luggage handling work, as multi-purpose connection fittings.
  • Amount Of Content
    1 pc.

Product Description

A high quality shackle subjected to magnetic particle flaw detection and full surface quenching for 5-times the safety.
[Features]
· The main body and pins are made of special steel, refined after being molded though hot forging.
· Developed through collaborative research with Mitsubishi Heavy Industries.
· Weight is approximately 1/2 that of the JIS shackle M class.
· Usage, maintenance and inspections, and disposal criteria have been established from the viewpoint of long-term safety.
· A rational design that can support any environment and usage situation.
· Excellent compatibility with chain slings.
[Applications]
· Connection fitting for slinging work / cargo handling work.

Part Number
RSS-5T
RSS-8T
RSS-10T
RSS-16T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,665.26

SHACKLES 1 Piece(s) 8 Day(s) 5 22 44 26 22 44 120 55 331-9539 2410 1 pc.

฿ 3,434.41

SHACKLES 1 Piece(s) 10 Day(s) 8 26 50 30 26 50 144 66 331-9547 3440 1 pc.

฿ 5,088.06

SHACKLES 1 Piece(s) Same day 10 30 65 36 30 65 160 75 331-9512 4870 1 pc.

฿ 8,402.52

SHACKLES 1 Piece(s) 19 Day(s) 16 38 80 42 38 80 205 95 331-9521 9780 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications