(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KL-16X140 |
KL-19X160 |
KL-19X200 |
KL-22X170 |
KL-22X250 |
KL-25X200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Dimension t (mm) |
Size B (mm) |
Size d3 (mm) |
Size W (mm) |
Size B1 (mm) |
Size L (mm) |
Size D (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,434.00 |
SHACKLES | 1 Piece(s) | 10 Day(s) | 3.5 | 16 | 40 | 17 | 19 | 40 | 140 | 38 | 305-0823 | 1000 | 1 pc. | ||
฿ 1,721.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 5 | 19 | 45 | 20 | 22 | 45 | 160 | 44 | 305-0831 | 1600 | 1 pc. | ||
฿ 2,027.00 |
SHACKLES | 1 Piece(s) | 12 Day(s) | 5 | 19 | 50 | 20 | 22 | 50 | 200 | 44 | 305-0840 | 1850 | 1 pc. | ||
฿ 2,318.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 7 | 22 | 50 | 23 | 25 | 50 | 170 | 53 | 305-0858 | 2300 | 1 pc. | ||
฿ 2,635.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 7 | 22 | 50 | 23 | 25 | 50 | 250 | 53 | 305-0866 | 2800 | 1 pc. | ||
฿ 3,285.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 9.5 | 25 | 50 | 26 | 28 | 50 | 200 | 58 | 305-0874 | 3300 | 1 pc. |
A long shackle with a bolt and nut type.
[Features]
·Strength is greatly improved by increasing the size of the curved part diameter.
[Applications]
·Cargo handling work.
Part Number |
---|
KL-16X140 |
KL-19X160 |
KL-19X200 |
KL-22X170 |
KL-22X250 |
KL-25X200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Dimension t (mm) |
Size B (mm) |
Size d3 (mm) |
Size W (mm) |
Size B1 (mm) |
Size L (mm) |
Size D (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,434.00 |
SHACKLES | 1 Piece(s) | 10 Day(s) | 3.5 | 16 | 40 | 17 | 19 | 40 | 140 | 38 | 305-0823 | 1000 | 1 pc. | ||
฿ 1,721.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 5 | 19 | 45 | 20 | 22 | 45 | 160 | 44 | 305-0831 | 1600 | 1 pc. | ||
฿ 2,027.00 |
SHACKLES | 1 Piece(s) | 12 Day(s) | 5 | 19 | 50 | 20 | 22 | 50 | 200 | 44 | 305-0840 | 1850 | 1 pc. | ||
฿ 2,318.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 7 | 22 | 50 | 23 | 25 | 50 | 170 | 53 | 305-0858 | 2300 | 1 pc. | ||
฿ 2,635.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 7 | 22 | 50 | 23 | 25 | 50 | 250 | 53 | 305-0866 | 2800 | 1 pc. | ||
฿ 3,285.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 9.5 | 25 | 50 | 26 | 28 | 50 | 200 | 58 | 305-0874 | 3300 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?