(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Wide Shackle (Bolt Type/Threaded Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,036.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WRB-5
WRB-10
WRB-16 SALE
WRB-20 SALE
WRBE-5
WRBE-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Size W
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Attachment Mass
(g)
Amount Of Content

฿ 5,036.00

SHACKLES 1 Piece(s) 10 Day(s) 5 Bolt Type 22 44 26 44 70 130 55 305-0998 Bolt Type 2300 1 pc.

฿ 9,523.71

SHACKLES 1 Piece(s) 12 Day(s) 10 Bolt Type 30 65 36 62 104 190 80 305-0963 Bolt Type 6500 1 pc.

฿ 16,514.99

฿ 14,151.69

SHACKLES 1 Piece(s) 19 Day(s) 16 Bolt Type 38 80 42 75 120 225 100 305-0971 Bolt Type 12000 1 pc.

฿ 27,476.41

฿ 21,830.01

SHACKLES 1 Piece(s) 19 Day(s) 20 Bolt Type 42 90 48 94 150 275 110 305-0980 Bolt Type 19800 1 pc.

฿ 6,669.80

SHACKLES 1 Piece(s) 12 Day(s) 5 Screw-In Type 22 44 26 44 70 130 55 305-0955 Screw-In Type 2300 1 pc.

฿ 12,076.16

SHACKLES 1 Piece(s) 12 Day(s) 10 Screw-In Type 30 65 36 62 104 190 80 305-0921 Screw-In Type 6500 1 pc.

Basic Specifications

  • Material
    Alloy Steel
  • Product Type
    Shackle
  • Features
    Lighter and stronger than a conventional lightweight shackle. The safety and lifespan of the wire rope and belt sling have increased 1.7 times more than the conventional lightweight shackle. When hanging the wire rope on two hooks, it is possible to prevent the wires from overlapping each other, making it easier to do rigging work. Patented product (PAT.1258288).
  • Intended Use
    For luggage handling work. Mooring of ship.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lighter and stronger than conventional lightweight shackles.
· Safety and lifespan of the wire rope and belt sling is 1.7-times greater than that of conventional lightweight shackles.
· Can prevent overlapping when 2 wire ropes are hung, making slinging work easier.
· Patented product (PAT.1258288).
[Applications]
· For cargo handling work.
· Ship mooring.

Part Number
WRB-5
WRB-10
WRB-16 SALE
WRB-20 SALE
WRBE-5
WRBE-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Size W
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Attachment Mass
(g)
Amount Of Content

฿ 5,036.00

SHACKLES 1 Piece(s) 10 Day(s) 5 Bolt Type 22 44 26 44 70 130 55 305-0998 Bolt Type 2300 1 pc.

฿ 9,523.71

SHACKLES 1 Piece(s) 12 Day(s) 10 Bolt Type 30 65 36 62 104 190 80 305-0963 Bolt Type 6500 1 pc.

฿ 16,514.99

฿ 14,151.69

SHACKLES 1 Piece(s) 19 Day(s) 16 Bolt Type 38 80 42 75 120 225 100 305-0971 Bolt Type 12000 1 pc.

฿ 27,476.41

฿ 21,830.01

SHACKLES 1 Piece(s) 19 Day(s) 20 Bolt Type 42 90 48 94 150 275 110 305-0980 Bolt Type 19800 1 pc.

฿ 6,669.80

SHACKLES 1 Piece(s) 12 Day(s) 5 Screw-In Type 22 44 26 44 70 130 55 305-0955 Screw-In Type 2300 1 pc.

฿ 12,076.16

SHACKLES 1 Piece(s) 12 Day(s) 10 Screw-In Type 30 65 36 62 104 190 80 305-0921 Screw-In Type 6500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications