(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Mat Grid (Non-Slip Mat)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 30,253.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DMGRA-9202 SALE
DMGRA-9203 SALE
DMGRA-9206 SALE
DMGRA-9207 SALE
DMGRA-9208 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Green 361-1701 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Red 361-1710 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Gray 361-1728 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Black 361-1736 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Blue 361-1744 1 Roll

Basic Specifications

  • Product Model
    Non-slip Mats
  • Shape
    Roll Model
  • Width(mm)
    920
  • Length
    10m
  • Thickness(mm)
    3.2
  • Mass
    25kg
  • Features
    The embossed surface displays anti-slippage effects. Fireproof-compliant product. Fireproof performance registration number (E.T 080156)
  • Use
    For slipping prevention in pedestrian paths, poolsides, factories, etc.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll

Product Description

Indoor mat with embossed underside to prevent slipping.
[Features]
· Special embossed underside. Distributes force in all directions for excellent non-slip effect.
· Diamond mat grid providing excellent safety thanks to drainage grooves.
· Easy to cut with scissors or a cutter.
· Fire resistant product. ​Fire prevention performance registration number​ (ET080156).
[Applications]
· Roads with heavy traffic where liquids/oil are present, such as work sites and pits.
· Sloping pathways, wet areas which could be slippery.
· Toolbox liners or temporary product storage areas.

Part Number
DMGRA-9202 SALE
DMGRA-9203 SALE
DMGRA-9206 SALE
DMGRA-9207 SALE
DMGRA-9208 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Green 361-1701 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Red 361-1710 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Gray 361-1728 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Black 361-1736 1 Roll

฿ 30,253.00

฿ 27,832.76

NON-SLIP MATS 1 Piece(s) 40 Day(s) Blue 361-1744 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1