(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DMGH-9267 |
DMGH-9268 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 24,570.00 ฿ 22,604.40 |
MATS FOR AISLE | 1 Piece(s) | 1 Day(s) | Black | 324-9484 | 1 Roll | ||
฿ 24,570.00 ฿ 22,604.40 |
MATS FOR AISLE | 1 Piece(s) | 12 Day(s) | Green | 324-9492 | 1 Roll |
A safe and clean mat that does not collect oils on the surface thanks to its water-permeable function.
[Features]
·An oil-resistant mat with holes for water passage.
[Applications]
·Ideal for work sites, pits, and other places where there is heavy traffic with oil and liquids.
Part Number |
---|
DMGH-9267 |
DMGH-9268 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 24,570.00 ฿ 22,604.40 |
MATS FOR AISLE | 1 Piece(s) | 1 Day(s) | Black | 324-9484 | 1 Roll | ||
฿ 24,570.00 ฿ 22,604.40 |
MATS FOR AISLE | 1 Piece(s) | 12 Day(s) | Green | 324-9492 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?