(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Clean Mat 600 mm x 900 mm

Adhesive Clean Mat 600 mm x 900 mm

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 641.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CM6090-1GN
CM6090-1W
CM6090-10B
CM6090-10GN
CM6090-10W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Color Trusco Code Mass Amount Of Content

฿ 641.00

CLEAN MATS 1 Pack(s)

30 Pieces Per Package

1 Day(s) Contains 1 Sheet Green 419-8701 840g 1 Sheet (30 pcs)

฿ 641.00

CLEAN MATS 1 Pack(s)

30 Pieces Per Package

Available Same day Contains 1 Sheet White 419-8719 840g 1 Sheet (30 pcs)

฿ 6,131.22

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Containing 10 sheets Blue 419-8662 8.9kg 1 Box (30 Sheets x 10 Sheets)

฿ 6,736.51

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Containing 10 sheets Green 419-8671 8.9kg 1 Box (30 Sheets x 10 Sheets)

฿ 6,736.51

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Containing 10 sheets White 419-8689 8.9kg 1 Box (30 Sheets x 10 Sheets)

Basic Specifications

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    1.6
  • Features
    A clean environment can be obtained anytime just by removing the dirty film. Series number tabs are attached and the remaining number of mats can be easily confirmed.
  • 1 sheet
    Film 30 Sheets
  • Film Thickness
    50μm
  • Film
    Low Density Polyethylene (LDPE)
  • Adhesive
    Water-based acrylic lactic acid

Product Description

Indoor mat that prevents dust, sand, and dirt adhered to the soles of shoes from being brought indoors.
[Features]
· Simply peel off the dirty sheet to keep clean.
· Comes with a serial number tag which allows remaining quantity to be identified at a glance, making stock checks easy.
· Guards against garbage and dust thoroughly by a strong adhesive force.
· Dirt is clearly visible, making it effective for raising the awareness of workers.
[Applications]
· Ideal for removing dirt on shoe soles which can be easily overlooked.

Part Number
CM6090-1GN
CM6090-1W
CM6090-10B
CM6090-10GN
CM6090-10W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Color Trusco Code Mass Amount Of Content

฿ 641.00

CLEAN MATS 1 Pack(s)

30 Pieces Per Package

1 Day(s) Contains 1 Sheet Green 419-8701 840g 1 Sheet (30 pcs)

฿ 641.00

CLEAN MATS 1 Pack(s)

30 Pieces Per Package

Available Same day Contains 1 Sheet White 419-8719 840g 1 Sheet (30 pcs)

฿ 6,131.22

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Containing 10 sheets Blue 419-8662 8.9kg 1 Box (30 Sheets x 10 Sheets)

฿ 6,736.51

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Containing 10 sheets Green 419-8671 8.9kg 1 Box (30 Sheets x 10 Sheets)

฿ 6,736.51

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Containing 10 sheets White 419-8689 8.9kg 1 Box (30 Sheets x 10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can clean the environment at any time just by peeling the dirty film.

Specification

●W x L(mm):600 x 900
●Thickness(mm):1.6
●1 Sheet: Film 30 Sheets
●Film Thickness: 50μm

Materials

●Film: Low Density Polyethylene(LDPE)
●Adhesive: Water Acrylic Lactic Acid