(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multilayer Dust-Removable Adhesive Mat (M-0609BN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-0609BL
M-0609BN
M-0609GN
M-0609WL
M-0609WN
M-0612BL
M-0612BN
M-0612WL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailing Type Color Length
(mm)
Trusco Code Mass Features Amount Of Content

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Weak adhesive type Blue 900 303-5867 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

12 Day(s) Adhesive Type Blue 900 303-5875 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Adhesive Type Green 900 303-5883 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Weak adhesive type White 900 303-5891 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

12 Day(s) Adhesive Type White 900 303-5905 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 10,839.23

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

40 Day(s) Weak adhesive type Blue 1200 303-5913 11 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

฿ 10,839.23

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Adhesive Type Blue 1200 303-5921 11 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 10,839.23

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

40 Day(s) Weak adhesive type White 1200 303-5930 11 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Width(mm)
    600
  • Thickness(mm)
    1.75
  • 1 Sheet
    Film 30 Sheets
  • Film Thickness(µm)
    50
  • Material
    Film, Low Density Polyethylene (LDPE)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Box (30 Sheets x 8 Sheets)

Product Description

[Features]
· Adheres to small dust and dirt particles, removing them.
· Hygienic disposable mat. When it gets dirty simply tear it off.
· Use the attached label to view how many mats are left.
· Attaches securely to the floor to prevent sliding or breakage.

Part Number
M-0609BL
M-0609BN
M-0609GN
M-0609WL
M-0609WN
M-0612BL
M-0612BN
M-0612WL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailing Type Color Length
(mm)
Trusco Code Mass Features Amount Of Content

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Weak adhesive type Blue 900 303-5867 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

12 Day(s) Adhesive Type Blue 900 303-5875 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Adhesive Type Green 900 303-5883 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Weak adhesive type White 900 303-5891 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

฿ 8,096.15

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

12 Day(s) Adhesive Type White 900 303-5905 8.5 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 10,839.23

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

40 Day(s) Weak adhesive type Blue 1200 303-5913 11 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

฿ 10,839.23

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

10 Day(s) Adhesive Type Blue 1200 303-5921 11 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. 1 Box (30 Sheets x 8 Sheets)

฿ 10,839.23

CLEAN MATS 1 Pack(s)

8 Pieces Per Package

40 Day(s) Weak adhesive type White 1200 303-5930 11 kg (Box) Cleans with high adhesive properties for dust and fine dirt. Hygienic disposable type that whereby sheet coated with dirt and dust can simply be torn off. Remaining sheets can be checked with indicator label. Can be firmly fixed to floor, so no concern for sheet slippage or damage. Low-power adhesive type, so no worry of stumbling. 1 Box (30 Sheets x 8 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1