(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Mat, 300 (30 cm Square Connecting Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MR-153-373-5

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    15
  • Trusco Code
    276-7635
  • Mass
    630g
  • Features
    The surface is specially processed and provides anti-slippage effects to any kind of oil. A fireproof-compliant product. Fireproof performance registration number (EO. 930612).
  • Use
    Prevents slipping from oil. Ensures a safe foothold at work sites.
  • Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin, Epoxy/Ceracron B
  • Back Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin
  • Amount Of Content
    1 pc.
Part Number
MR-153-373-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 658.00

NON-SLIP MATS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    15
  • Trusco Code
    276-7635
  • Mass
    630g
  • Features
    The surface is specially processed and provides anti-slippage effects to any kind of oil. A fireproof-compliant product. Fireproof performance registration number (EO. 930612).
  • Use
    Prevents slipping from oil. Ensures a safe foothold at work sites.
  • Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin, Epoxy/Ceracron B
  • Back Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin
  • Amount Of Content
    1 pc.

Product Description

A through-type mat with fine metal tips that provide excellent anti-slip effect.
[Features]
・ It holds the bottom of the shoes firmly just by laying it on the slippery floor
・ Flameproof compliant product, flameproof performance registration number (EO.930612)
[Applications]
・ Ideal for preventing slippage on oil-stained factory floors

Specifications of MR-153-373-5

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    15
  • Trusco Code
    276-7635
  • Mass
    630g
  • Features
    The surface is specially processed and provides anti-slippage effects to any kind of oil. A fireproof-compliant product. Fireproof performance registration number (EO. 930612).
  • Use
    Prevents slipping from oil. Ensures a safe foothold at work sites.
  • Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin, Epoxy/Ceracron B
  • Back Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin
  • Amount Of Content
    1 pc.
Part Number
MR-153-373-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 658.00

NON-SLIP MATS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The surface is specially processed, and it demonstrates the effect on sliding effect against any kinds of oil.

Specification

●Color:Gray
●W x L(mm):300 x 300
●Thickness(mm):15

Materials

●Surface: Polyvinyl Chloride(PVC)Recycled Resin, Epoxy, Seracron B
●Back: Polyvinyl Chloride(PVC)Recycled Resin