(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Absorbing Mat GY Liner (Rolled Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MR-181-356-0

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    20000
  • Thickness(mm)
    4
  • Trusco Code
    323-6153
  • Mass
    12kg
  • Features
    Effectively remove oil and moisture on the sole with better performance than conventional oil absorbing mats. Rear surface processing is applied so that oil does not escape. Flameproof compatible product. Flameproof Performance Registration Number (EO 050287)
  • Use
    For oil and water.
  • Oil Absorbency
    40 L/winding
  • Surface Material
    Rayon 60%, Polyester 40%
  • Back Surface Material
    Special polyethylene
  • Amount Of Content
    1 Roll
Part Number
MR-181-356-0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,156.00

฿ 16,703.52

MATS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    20000
  • Thickness(mm)
    4
  • Trusco Code
    323-6153
  • Mass
    12kg
  • Features
    Effectively remove oil and moisture on the sole with better performance than conventional oil absorbing mats. Rear surface processing is applied so that oil does not escape. Flameproof compatible product. Flameproof Performance Registration Number (EO 050287)
  • Use
    For oil and water.
  • Oil Absorbency
    40 L/winding
  • Surface Material
    Rayon 60%, Polyester 40%
  • Back Surface Material
    Special polyethylene
  • Amount Of Content
    1 Roll

Product Description

Oil absorbing mat​ with a treated underside to prevent oil from leaking.
[Features]
· Improved functionality over normal oil absorbing mats, effectively removes oil and water from the undersides of shoes.
​· Fire prevention compliant product. ​Fire prevention performance registration number​ (E​O​0​5​0​2​8​7​).
* After oil has been absorbed by this product, please dispose of it safely or consult an expert for advice regarding its disposal.
[Applications]
· For oil/water.
​· Ideal for use at entrances/exits of factories or in front of machinery.

Specifications of MR-181-356-0

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    20000
  • Thickness(mm)
    4
  • Trusco Code
    323-6153
  • Mass
    12kg
  • Features
    Effectively remove oil and moisture on the sole with better performance than conventional oil absorbing mats. Rear surface processing is applied so that oil does not escape. Flameproof compatible product. Flameproof Performance Registration Number (EO 050287)
  • Use
    For oil and water.
  • Oil Absorbency
    40 L/winding
  • Surface Material
    Rayon 60%, Polyester 40%
  • Back Surface Material
    Special polyethylene
  • Amount Of Content
    1 Roll
Part Number
MR-181-356-0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,156.00

฿ 16,703.52

MATS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1