(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Absorbing Cushion Mat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MR-939-210-0

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Black
  • Width(mm)
    900
  • Length(mm)
    20000
  • Thickness(mm)
    7
  • Trusco Code
    404-0341
  • Mass
    13kg
  • Features
    Conceals grease. Reduces fatigue with approximately 7 mm of cushioning. The resinified constituent fibers provide the surface with wear resistance and the potential to scratch off grime substances.
  • Use
    For oil.
  • Oil Absorbency
    100 L/roll
  • Material
    100% Polypropylene Fiber
  • Amount Of Content
    1 Roll
Part Number
MR-939-210-0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,774.00

฿ 17,272.08

MATS 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Black
  • Width(mm)
    900
  • Length(mm)
    20000
  • Thickness(mm)
    7
  • Trusco Code
    404-0341
  • Mass
    13kg
  • Features
    Conceals grease. Reduces fatigue with approximately 7 mm of cushioning. The resinified constituent fibers provide the surface with wear resistance and the potential to scratch off grime substances.
  • Use
    For oil.
  • Oil Absorbency
    100 L/roll
  • Material
    100% Polypropylene Fiber
  • Amount Of Content
    1 Roll

Product Description

A new type of oil-absorbing mat with excellent cushioning and oil-absorbing performance.
[Features]
·It is a runner type and can be cut according to the application, so there is no waste.
·Oil stains are less noticeable.
·Approximately 7 mm thick cushioning reduces fatigue.
·The surface is made of resin that makes up the fibers, giving it abrasion resistance and anti-fouling properties.
·Oil absorption mat for oil.
[Applications]
·Ideal for factory floors where oil is discharged.
·For oil.
·Work sites where oil splatters, etc.

Specifications of MR-939-210-0

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Black
  • Width(mm)
    900
  • Length(mm)
    20000
  • Thickness(mm)
    7
  • Trusco Code
    404-0341
  • Mass
    13kg
  • Features
    Conceals grease. Reduces fatigue with approximately 7 mm of cushioning. The resinified constituent fibers provide the surface with wear resistance and the potential to scratch off grime substances.
  • Use
    For oil.
  • Oil Absorbency
    100 L/roll
  • Material
    100% Polypropylene Fiber
  • Amount Of Content
    1 Roll
Part Number
MR-939-210-0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,774.00

฿ 17,272.08

MATS 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since a single use type exclusive for oil, just replace it if it becomes dirty.

Usage

●For Oil.

Specification

●Oil Absorption Amount(L/roll):100
●Color:Black
●W x L(mm x m):900 x 20
●SPQ(roll):1
●Thickness: 7mm

Materials

●Polypropylene Fiber 100%