(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Absorbing Mat GY (Sheet Type) (MR-181-330-5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-181-330-5
MR-181-340-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Oil Absorbency Amount Of Content

฿ 610.78

MATS 2 Piece(s) 5 Day(s) 700 850 356-8873 290g 1.2 L/sheet 1 pc.

฿ 1,127.00

MATS 1 Piece(s) 12 Day(s) 850 1450 356-8881 590g 2.5 L/pc 1 pc.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Thickness(mm)
    4
  • Features
    Effectively remove oil and moisture on the sole with better performance than conventional oil absorbing mats.
  • Use
    For oil and water.
  • Surface Material
    Rayon 60%, Polyester 40%
  • Back Surface Material
    Rayon 60%, Polyester 40%
  • Amount Of Content
    1 pc.

Product Description

Oil absorbing mat with improved functionality, effectively removes oil and water from the undersides of shoes.
[Features]
​· Environmentally friendly product, does not use PVC.
* After oil has been absorbed by this product, please dispose of it safely or consult an expert for advice regarding its disposal.
[Applications]
· For oil/water.
​· Ideal for entrances/exits of factories or in front of machinery.
​· Ideal for kitchen entrances or back yards of shops.

Part Number
MR-181-330-5
MR-181-340-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Oil Absorbency Amount Of Content

฿ 610.78

MATS 2 Piece(s) 5 Day(s) 700 850 356-8873 290g 1.2 L/sheet 1 pc.

฿ 1,127.00

MATS 1 Piece(s) 12 Day(s) 850 1450 356-8881 590g 2.5 L/pc 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1