(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Non-woven Mat (Sheet Type) (MR-040-025-0)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-040-025-0
MR-040-035-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Oil Absorbency Amount Of Content

฿ 714.98

MATS 1 Piece(s) Same day 700 850 287-9778 540g 4 L/Sheet 1 pc.

฿ 1,818.00

MATS 1 Piece(s) 12 Day(s) 850 1450 287-9786 1.1kg 8 L / Sheet 1 pc.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    White
  • Thickness(mm)
    20
  • Features
    Mat made of recycled non-woven fabric. Green Purchasing Law-compliant product.
  • Use
    For oil and water.
  • Pile
    Polyester/Rayon/Other
  • Base Fabric
    Polypropylene/Polyester
  • Amount Of Content
    1 pc.

Product Description

A water- and oil-absorbing mat made from recycled non-woven fabric.
[Features]
·Absorbs oil and moisture from the soles of your shoes.
·A mat made from recycled non-woven fabric.
·Law on Promoting Green Purchasing, non-use of vinyl chloride, recycled materials.
[Applications]
·Recommended for kitchens and store backyards.
· For oil/water.
·An oil and water absorbing mat ideal for factories and kitchens.
·For other bath mats.

Part Number
MR-040-025-0
MR-040-035-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Oil Absorbency Amount Of Content

฿ 714.98

MATS 1 Piece(s) Same day 700 850 287-9778 540g 4 L/Sheet 1 pc.

฿ 1,818.00

MATS 1 Piece(s) 12 Day(s) 850 1450 287-9786 1.1kg 8 L / Sheet 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1