(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antibacterial Mat TERASHIKKU (with Lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MR-120-542-1

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    750
  • Length(mm)
    900
  • Thickness(mm)
    8
  • Trusco Code
    375-7561
  • Mass
    2.5kg
  • Features
    Mat removes fine fibers and dirt.
  • Use
    Sterilization Mat.
  • Surface Material
    100% Polypropylene (Dope Dyed Polypropylene)
  • Back Surface Material
    Vinyl Chloride
  • Edge
    Vinyl Chloride
  • Amount Of Content
    1 pc.
Part Number
MR-120-542-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,051.00

DOOR MATS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    750
  • Length(mm)
    900
  • Thickness(mm)
    8
  • Trusco Code
    375-7561
  • Mass
    2.5kg
  • Features
    Mat removes fine fibers and dirt.
  • Use
    Sterilization Mat.
  • Surface Material
    100% Polypropylene (Dope Dyed Polypropylene)
  • Back Surface Material
    Vinyl Chloride
  • Edge
    Vinyl Chloride
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mat with small fibers ensuring that dirt is removed from shoes.
[Applications]
· Antibacterial mat.

Specifications of MR-120-542-1

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    750
  • Length(mm)
    900
  • Thickness(mm)
    8
  • Trusco Code
    375-7561
  • Mass
    2.5kg
  • Features
    Mat removes fine fibers and dirt.
  • Use
    Sterilization Mat.
  • Surface Material
    100% Polypropylene (Dope Dyed Polypropylene)
  • Back Surface Material
    Vinyl Chloride
  • Edge
    Vinyl Chloride
  • Amount Of Content
    1 pc.
Part Number
MR-120-542-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,051.00

DOOR MATS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1