(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Pair-Ron Mat (with lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,566.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-038-040-1
MR-038-040-3
MR-038-040-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,566.00

DOOR MATS 1 Piece(s) 10 Day(s) Olive green 368-5365 1 pc.

฿ 2,566.00

DOOR MATS 1 Piece(s) 12 Day(s) Cobalt blue 368-5373 1 pc.

฿ 2,566.00

DOOR MATS 1 Piece(s) 12 Day(s) Moss Gray 368-5381 1 pc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    9.5
  • Mass
    1.674kg
  • Features
    This mat can remove the toughest dirt stuck to shoe soles, it is dust-proof, and has a luxurious feel to it.
  • Use
    For indoor, windbreak room and passage.
  • Surface Material
    100% Nylon (30% Ultra Thick Nylon, 70% BCF Nylon)
  • Back Surface Material
    Soft Vinyl Chloride
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mat with excellent dust removal for stubborn dirt on the underside of shoes, also with great absorbency.
[Applications]
· For indoor areas, entranceways and pathways.

Part Number
MR-038-040-1
MR-038-040-3
MR-038-040-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,566.00

DOOR MATS 1 Piece(s) 10 Day(s) Olive green 368-5365 1 pc.

฿ 2,566.00

DOOR MATS 1 Piece(s) 12 Day(s) Cobalt blue 368-5373 1 pc.

฿ 2,566.00

DOOR MATS 1 Piece(s) 12 Day(s) Moss Gray 368-5381 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1