(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tera Thick Mat (with Lining) (MR-039-020-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-039-020-1
MR-039-040-1
MR-039-048-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 1,367.00

DOOR MATS 1 Piece(s) 10 Day(s) 450 750 409-6657 1.02kg 1 pc.

฿ 1,812.00

DOOR MATS 1 Piece(s) 12 Day(s) 600 900 409-6665 1.62kg 1 pc.

฿ 4,370.92

DOOR MATS 1 Piece(s) 12 Day(s) 900 1800 409-6673 4.86kg 1 pc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Thickness(mm)
    8
  • Features
    Excels in oil absorption, will also catch dust and debris reliably. Flameproof type.
  • Use
    Mat for oil absorption and dust removal.
  • Surface Material
    100% Polypropylene (PP) (Dope Dyed Polypropylene)
  • Back Surface Material
    Soft Vinyl Chloride
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent oil absorption, also collects dust and dirt.
· Non-flammable type.
[Applications]
· Oil absorbing and dust removing mat.

Part Number
MR-039-020-1
MR-039-040-1
MR-039-048-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 1,367.00

DOOR MATS 1 Piece(s) 10 Day(s) 450 750 409-6657 1.02kg 1 pc.

฿ 1,812.00

DOOR MATS 1 Piece(s) 12 Day(s) 600 900 409-6665 1.62kg 1 pc.

฿ 4,370.92

DOOR MATS 1 Piece(s) 12 Day(s) 900 1800 409-6673 4.86kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1