(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trevian HC (with Lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 879.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-028-010-1
MR-028-010-5
MR-028-020-1
MR-028-020-5
MR-028-040-1
MR-028-040-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 879.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 360 600 368-5306 691g 1 pc.

฿ 879.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 360 600 368-5314 691g 1 pc.

฿ 1,318.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 450 750 368-5322 1.08kg 1 pc.

฿ 1,318.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 450 750 368-5331 1.08kg 1 pc.

฿ 2,196.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 600 900 368-5349 1.728kg 1 pc.

฿ 2,196.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 600 900 368-5357 1.728kg 1 pc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    9.2
  • Features
    This is a standard fiber mat. Reverse protects the floor as it does not allow water to pass through.
  • Use
    For indoor, windbreak room and passage.
  • Surface Material
    100% Nylon (BCF Nylon)
  • Back Surface Material
    Soft Vinyl Chloride
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Standard fiber mat.
· The underside prevents water from passing through, protecting the floor beneath.
· Non-flammable.
[Applications]
· For indoor areas, entranceways and pathways.

Part Number
MR-028-010-1
MR-028-010-5
MR-028-020-1
MR-028-020-5
MR-028-040-1
MR-028-040-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 879.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 360 600 368-5306 691g 1 pc.

฿ 879.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 360 600 368-5314 691g 1 pc.

฿ 1,318.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 450 750 368-5322 1.08kg 1 pc.

฿ 1,318.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 450 750 368-5331 1.08kg 1 pc.

฿ 2,196.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 600 900 368-5349 1.728kg 1 pc.

฿ 2,196.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 600 900 368-5357 1.728kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1