(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Rain Mat (with Lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,140.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-026-140-1
MR-026-140-5
MR-026-146-1
MR-026-146-5
MR-026-148-1
MR-026-148-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 3,140.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 600 900 368-5241 1.7kg 1 pc.

฿ 3,140.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 600 900 368-5250 1.7kg 1 pc.

฿ 7,293.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 900 1500 368-5268 4.2kg 1 pc.

฿ 7,293.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1500 368-5276 4.2kg 1 pc.

฿ 8,609.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 900 1800 368-5284 5kg 1 pc.

฿ 8,609.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1800 368-5292 5kg 1 pc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    10.1
  • Features
    Immediately absorbs the moisture from wet shoe soles. The color of the product does not fade easily.
  • Use
    For entrances and passages in the rain, entrances to toilet, bathroom, sinks etc.
  • Surface Material
    100% Polyester (Thick polyester, recycled PET 50%)
  • Back Surface Material
    Soft Vinyl Chloride
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Quickly absorbs water from the bottoms of shoes.
· Protects against color bleeding/fading.
· Made using recycled PET.
[Applications]
· Doorways and pathways during rainy weather, entrances and exits to hand-washing areas, toilets and bathing areas, etc.

Part Number
MR-026-140-1
MR-026-140-5
MR-026-146-1
MR-026-146-5
MR-026-148-1
MR-026-148-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 3,140.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 600 900 368-5241 1.7kg 1 pc.

฿ 3,140.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 600 900 368-5250 1.7kg 1 pc.

฿ 7,293.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 900 1500 368-5268 4.2kg 1 pc.

฿ 7,293.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1500 368-5276 4.2kg 1 pc.

฿ 8,609.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 900 1800 368-5284 5kg 1 pc.

฿ 8,609.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1800 368-5292 5kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1