(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TERAMOTO Entrance Hall Mat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,199.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-103-115-5
MR-103-115-7
MR-103-123-5
MR-103-123-7
MR-103-135-5
MR-103-135-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 1,199.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 408 600 368-5543 1.2kg 1 pc.

฿ 1,199.00

DOOR MATS 1 Piece(s) 1 Day(s) Grass Green 408 600 368-5551 1.2kg 1 pc.

฿ 1,519.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 450 747 368-5560 1.6kg 1 pc.

฿ 1,519.00

DOOR MATS 1 Piece(s) 1 Day(s) Grass Green 450 747 368-5578 1.6kg 1 pc.

฿ 2,532.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 600 874 368-5586 2.3kg 1 pc.

฿ 2,532.00

DOOR MATS 1 Piece(s) 12 Day(s) Grass Green 600 874 368-5594 2.3kg 1 pc.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    34
  • Features
    The thick leaves of the mat can clean the mud, fine soil or sand, or snow clinging to the shoe soles. The structure is such that mud does not remain on top of the mat and hence the dustproof effect is not affected.
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Material
    EVA Resin
  • Amount Of Content
    1 pc.

Product Description

A mat that powerfully scrapes dirt and snow from the soles of shoes.
[Features]
·Its thick leaves can wash away dirt and sand.
·Matt is also good at removing snow.
·No dirt remains on the mat, and the dust removal effect lasts for a long time.
[Applications]
·For locations with a lot of coarse soil such as sand and snow.

Part Number
MR-103-115-5
MR-103-115-7
MR-103-123-5
MR-103-123-7
MR-103-135-5
MR-103-135-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 1,199.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 408 600 368-5543 1.2kg 1 pc.

฿ 1,199.00

DOOR MATS 1 Piece(s) 1 Day(s) Grass Green 408 600 368-5551 1.2kg 1 pc.

฿ 1,519.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 450 747 368-5560 1.6kg 1 pc.

฿ 1,519.00

DOOR MATS 1 Piece(s) 1 Day(s) Grass Green 450 747 368-5578 1.6kg 1 pc.

฿ 2,532.00

DOOR MATS 1 Piece(s) 1 Day(s) Gray 600 874 368-5586 2.3kg 1 pc.

฿ 2,532.00

DOOR MATS 1 Piece(s) 12 Day(s) Grass Green 600 874 368-5594 2.3kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Mat for indoor, outdoor, and windbreak room's entrance and exit use.

Specification

●SPQ(sheet):10
●With mud hole
●Thickness: 34mm

Materials

●Ethylene Vinyl Acetate Copolymer(EVA)