- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Inner capacity |
|
฿ 15,673.99
฿ 12,296.25
|
NON-SLIP MATS
|
1 Piece(s)
|
|
10 Day(s)
|
Black |
417-4402 |
1 Roll |
|
฿ 15,673.99
฿ 12,296.25
|
NON-SLIP MATS
|
1 Piece(s)
|
|
12 Day(s)
|
White |
417-4411 |
1 Roll |
Basic Specifications
-
- Product Model
- Non-slip Mats
-
- Shape
- Roll Model
-
- Width(mm)
- 900
-
- Length(m)
- 30
-
- Thickness(mm)
- 3
-
- Mass(kg)
- 12.5
-
- Features
- Simply spread it out, and it shows its non-slip effectiveness.
-
- Use
- For prevention of slipping. For preventing slipping in trunk rooms and of load-carrying platforms.
-
- Material
- Polyvinyl Chloride (PVC)
-
- Inner capacity
- 1 Roll
Product Description
[Features]
· When laid, the mat protects against slipping.
· Stops packages from slipping when laid underneath.
[Applications]
· Preventing slipping underfoot.
· Preventing loads from slipping in luggage rooms.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Inner capacity |
|
฿ 15,673.99
฿ 12,296.25
|
NON-SLIP MATS
|
1 Piece(s)
|
|
10 Day(s)
|
Black |
417-4402 |
1 Roll |
|
฿ 15,673.99
฿ 12,296.25
|
NON-SLIP MATS
|
1 Piece(s)
|
|
12 Day(s)
|
White |
417-4411 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?