(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
204 |
404-N |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,941.68 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
20 Pieces Per Package |
12 Day(s) | 406-0636 | 9100 | 1 Box (20 pcs) | ||
฿ 13,935.87 ฿ 12,545.07 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
40 Pieces Per Package |
40 Day(s) | 364-6751 | 21300 | 1 Box (40 pcs) |
This cleaning product includes absorbent material inside a sock.
[Features]
· Simply place next to machinery to eliminate the need to clean up sawdust using a broom and dustpan.
· The inside is made from natural corncob material while the outside hull is made from durable polypropylene.
· This absorbent material absorbs oil, coolant water, solvents, standard water, etc.
· Easy to use design only requires simple installation in the vicinity of machinery.
· Perfect for nooks, corners and other small gaps.
[Applications]
· Ideal for use around machinery.
Part Number |
---|
204 |
404-N |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,941.68 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
20 Pieces Per Package |
12 Day(s) | 406-0636 | 9100 | 1 Box (20 pcs) | ||
฿ 13,935.87 ฿ 12,545.07 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
40 Pieces Per Package |
40 Day(s) | 364-6751 | 21300 | 1 Box (40 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?