(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, 4 in 1 Pig Mat For Oil (With Sewing Machine Stitches)

Absorber, 4 in 1 Pig Mat For Oil (With Sewing Machine Stitches)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MAT435A

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    66.7 L / Roll
  • Thickness(mm)
    3
  • Width(mm)
    410
  • Length(m)
    45
  • Trusco Code
    406-0911
  • Mass(g)
    8600
  • Features
    This is an absorption mat that serves 4 roles, pad, roll, socks, and wipe, with 1 mat.
  • Specifications
    Perforated, Flameproof Compliant Product
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (1 Rolls)
Part Number
MAT435A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,554.50

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) 1 Bag (1 Rolls)

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    66.7 L / Roll
  • Thickness(mm)
    3
  • Width(mm)
    410
  • Length(m)
    45
  • Trusco Code
    406-0911
  • Mass(g)
    8600
  • Features
    This is an absorption mat that serves 4 roles, pad, roll, socks, and wipe, with 1 mat.
  • Specifications
    Perforated, Flameproof Compliant Product
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (1 Rolls)

Product Description

Dedicated oil absorbent which can serve one of four different roles as a pad, roll, sock or wipe.
[Features]
· The size and shape can be adjusted using the creased layout and included perforations.
· 8 layers of polypropylene matting are thermo-compression bonded for excellent durability and abrasion resistance.
· When used as a pad, this product can be used to quickly wipe off bothersome oily stains.
· When used as a roll, the upper layer provides high durability and will not readily break while the soft lower layer closely adheres to the floor surface.
· When used as a sock, the included creasing can be used to fold the product into a thick rectangular shape for catching liquid.
· When used as a wipe, only the needed amount can be cut off using the included perforations, and the product can be used to wipe off machine equipment, etc.
[Applications]
· Can be used for various purposes in a variety of different locations, including on workbenches and around machinery.

Specifications of MAT435A

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    66.7 L / Roll
  • Thickness(mm)
    3
  • Width(mm)
    410
  • Length(m)
    45
  • Trusco Code
    406-0911
  • Mass(g)
    8600
  • Features
    This is an absorption mat that serves 4 roles, pad, roll, socks, and wipe, with 1 mat.
  • Specifications
    Perforated, Flameproof Compliant Product
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (1 Rolls)
Part Number
MAT435A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,554.50

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) 1 Bag (1 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1