(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Absorbing Material "Aburatoru" (Roll Type) (PR-50-0.4)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ER-50-0.3
ER-100-0.3 SALE
ER-100-0.5
PR-50-0.4
PR-65-0.4 SALE
PR-100-0.4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Use Oil Absorbency
(L)
Thickness
(mm)
Width
(mm)
Trusco Code Mass
(g)
Features Material Amount Of Content

฿ 9,525.58

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) For Oils and Water 83 3 500 397-0523 7700 Instantly absorbs water and oil. Polyester (PE) 1 Roll

฿ 18,816.00

฿ 17,310.72

ABSORBENTS(ROLL TYPE) 1 Piece(s) 10 Day(s) For Oils and Water 166 3 1000 397-0507 15400 Instantly absorbs water and oil. Polyester (PE) 1 Roll

฿ 28,082.73

ABSORBENTS(ROLL TYPE) 1 Piece(s) 40 Day(s) For Oils and Water 278 5 1000 397-0515 25400 Instantly absorbs water and oil. Polyester (PE) 1 Roll

฿ 9,667.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) For Oils 110 4 500 397-0591 10200 Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. Polypropylene (PP) 1 Roll

฿ 13,318.00

฿ 12,252.56

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) For Oils 144 4 650 397-0604 13300 Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. Polypropylene (PP) 1 Roll

฿ 18,308.00

฿ 16,843.36

ABSORBENTS(ROLL TYPE) 1 Piece(s) 40 Day(s) For Oils 220 4 1000 397-0582 20400 Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. Polypropylene (PP) 1 Roll

Basic Specifications

  • Product Model
    Roll
  • Length(m)
    50
  • Amount Of Content
    1 Roll

Product Description

Japanese-made oil absorbent that provides absorption of highly viscous oils.
[Features]
· Can be cut to any desired length before use.
[Applications]
· For use in passages and workplaces where there is personnel traffic.
· Can be used as a mat for wiping off oil at entrances.

Part Number
ER-50-0.3
ER-100-0.3 SALE
ER-100-0.5
PR-50-0.4
PR-65-0.4 SALE
PR-100-0.4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Use Oil Absorbency
(L)
Thickness
(mm)
Width
(mm)
Trusco Code Mass
(g)
Features Material Amount Of Content

฿ 9,525.58

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) For Oils and Water 83 3 500 397-0523 7700 Instantly absorbs water and oil. Polyester (PE) 1 Roll

฿ 18,816.00

฿ 17,310.72

ABSORBENTS(ROLL TYPE) 1 Piece(s) 10 Day(s) For Oils and Water 166 3 1000 397-0507 15400 Instantly absorbs water and oil. Polyester (PE) 1 Roll

฿ 28,082.73

ABSORBENTS(ROLL TYPE) 1 Piece(s) 40 Day(s) For Oils and Water 278 5 1000 397-0515 25400 Instantly absorbs water and oil. Polyester (PE) 1 Roll

฿ 9,667.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) For Oils 110 4 500 397-0591 10200 Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. Polypropylene (PP) 1 Roll

฿ 13,318.00

฿ 12,252.56

ABSORBENTS(ROLL TYPE) 1 Piece(s) 12 Day(s) For Oils 144 4 650 397-0604 13300 Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. Polypropylene (PP) 1 Roll

฿ 18,308.00

฿ 16,843.36

ABSORBENTS(ROLL TYPE) 1 Piece(s) 40 Day(s) For Oils 220 4 1000 397-0582 20400 Because it is water repellent, only the oil is absorbed. Suitable for oil that is adhered on water surfaces. Polypropylene (PP) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1