(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Absorbing Material "Aburatoru" Sheet For Oil And Water

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,447.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCA54-2
PCA54-2T
PCA54M
PCA-54
PCA-54T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Oil Absorbency
(L)
Thickness
(mm)
Estimated Oil Absorption Amount Per Sheet
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,289.29

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 45/Box 2 0.45 - 381-3134 4900 1 Box (100 Sheets)

฿ 1,447.64

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

5 Day(s) 11.3/Box 2 0.45 - 406-4551 1050 1 Box (25 Sheets)

฿ 7,825.85

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 90/Box 4 0.9 4523816100963 433-1907 9000 1 Box (100 Sheets)

฿ 7,701.14

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

40 Day(s) 90/Box 4 0.9 - 381-3126 9000 1 Box (100 Sheets)

฿ 2,220.59

ABSORBENTS(SHEETTYPE) 1 Pack(s)

25 Pieces Per Package

5 Day(s) 22.5/box 4 0.9 - 406-4569 2050 1 Box (25 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils and Water
  • Longitudinal x Side(mm)
    400X500
  • Features
    It catches oil that is 10 times or more its own weight. (manufacturer's actual measurements) With the gray color, stains don't stand out.
  • Specifications
    Matte Type
  • Material
    Polypropylene (PP)

Product Description

Absorbent that boasts high absorbing power as well as good cost performance.
[Features]
· Will not appear dirty even after oil or liquid is absorbed.
· The price per sheet is low, so this product is recommended for users who need a large number of sheets or customers who need to cover a wide area.
[Applications]
· For both oil and water.
· For absorption of water soluble cutting oil.

Part Number
PCA54-2
PCA54-2T
PCA54M
PCA-54
PCA-54T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Oil Absorbency
(L)
Thickness
(mm)
Estimated Oil Absorption Amount Per Sheet
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,289.29

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 45/Box 2 0.45 - 381-3134 4900 1 Box (100 Sheets)

฿ 1,447.64

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

5 Day(s) 11.3/Box 2 0.45 - 406-4551 1050 1 Box (25 Sheets)

฿ 7,825.85

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 90/Box 4 0.9 4523816100963 433-1907 9000 1 Box (100 Sheets)

฿ 7,701.14

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

40 Day(s) 90/Box 4 0.9 - 381-3126 9000 1 Box (100 Sheets)

฿ 2,220.59

ABSORBENTS(SHEETTYPE) 1 Pack(s)

25 Pieces Per Package

5 Day(s) 22.5/box 4 0.9 - 406-4569 2050 1 Box (25 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1