(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
S-1 |
S-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Height (mm) |
Depth (mm) |
Type | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,060.00 |
ABSORBENTS KIT | 1 Piece(s) | 10 Day(s) | 550 | 324-1181 | 8000 | 300 | 400 | With container | 1 Set (Oil Tube [HT-100] X 5 / Oil Pad [HO-350] X 4 / Oil Sheet [HOC-5052] X 5 / Miracle Wiper [US100] X 30 / Collection Bag X 5) | ||
฿ 5,427.00 |
ABSORBENTS KIT | 1 Piece(s) | 10 Day(s) | 405 | 324-1190 | 4200 | 405 | 600 | For Refill (In cardboard box) | 1 Set (Oil Tube [HT-100] X 5 / Oil Pad [HO-350] X 4 / Oil Sheet [HOC-5052] X 5 / Miracle Wiper [US100] X 30 / Collection Bag X 5) |
[Features]
· Emergency response kit capable of absorbing oil, water and solvents.
[Applications]
· For oil, water and solvents.
· For absorbing oil leaks in an emergency situation.
Part Number |
---|
S-1 |
S-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Height (mm) |
Depth (mm) |
Type | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,060.00 |
ABSORBENTS KIT | 1 Piece(s) | 10 Day(s) | 550 | 324-1181 | 8000 | 300 | 400 | With container | 1 Set (Oil Tube [HT-100] X 5 / Oil Pad [HO-350] X 4 / Oil Sheet [HOC-5052] X 5 / Miracle Wiper [US100] X 30 / Collection Bag X 5) | ||
฿ 5,427.00 |
ABSORBENTS KIT | 1 Piece(s) | 10 Day(s) | 405 | 324-1190 | 4200 | 405 | 600 | For Refill (In cardboard box) | 1 Set (Oil Tube [HT-100] X 5 / Oil Pad [HO-350] X 4 / Oil Sheet [HOC-5052] X 5 / Miracle Wiper [US100] X 30 / Collection Bag X 5) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?