(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EF Flat Brush Spare (CL-745-120-0)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-745-120-0
CL-745-130-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 774.00

DECK BRUSHES 1 Piece(s) 10 Day(s) 200 303-7428 200 1 pc.

฿ 976.00

DECK BRUSHES 1 Piece(s) 19 Day(s) 300 303-7436 400 1 pc.

Basic Specifications

  • Product Type 1
    Deck Brush
  • Other
    Spare
  • Feature 1
    As the handle moves freely, it can be used vertically for fine gaps and horizontally for low places, increasing the range of cleaning.
  • Handle Material
    Aluminum
  • Shell Material
    Polypropylene (PP)
  • Hair Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The handle moves freely, making it possible to clean in a wider variety of locations, including small gaps while oriented vertically and in lower areas by laying the handle flat.
[Applications]
· Spare 30 cm EF flat brush.

Part Number
CL-745-120-0
CL-745-130-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 774.00

DECK BRUSHES 1 Piece(s) 10 Day(s) 200 303-7428 200 1 pc.

฿ 976.00

DECK BRUSHES 1 Piece(s) 19 Day(s) 300 303-7436 400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1