(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaner for Clean Room, Dry Type AS-100M

Vacuum Cleaner for Clean Room, Dry Type AS-100M

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AS-100M

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    22
  • Mass(g)
    10000
  • Trusco Code
    391-9218
  • Features
    Filtrates 99.99% of 0.1 micron through 4 types of filters; paper pack filter, special coating filter, micro filter, and ULPA filter.
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Maximum Vacuum Pressure(kPa)
    19
  • Maximum air flow(m3/min)
    2
  • Noise value(dB)
    68
  • Dimension: Width(mm)
    413
  • Dimension: Depth(mm)
    413
  • Dimension: Height(mm)
    663
  • Accessory
    Floor brush, paper pack filter (5), crevice tool, triangular nozzle and hose (36φ×2 m), round brush, extension pipe
  • Amount Of Content
    1 unit
Part Number
AS-100M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 81,509.00

฿ 71,320.38

CLEANERS FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    22
  • Mass(g)
    10000
  • Trusco Code
    391-9218
  • Features
    Filtrates 99.99% of 0.1 micron through 4 types of filters; paper pack filter, special coating filter, micro filter, and ULPA filter.
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Maximum Vacuum Pressure(kPa)
    19
  • Maximum air flow(m3/min)
    2
  • Noise value(dB)
    68
  • Dimension: Width(mm)
    413
  • Dimension: Depth(mm)
    413
  • Dimension: Height(mm)
    663
  • Accessory
    Floor brush, paper pack filter (5), crevice tool, triangular nozzle and hose (36φ×2 m), round brush, extension pipe
  • Amount Of Content
    1 unit

Product Description

[Features]
· Filtrates 99.99% of 0.1 micron through 4 types of filters: paper pack filter, special coating filter, micro filter, and ULPA filter.
· Includes a motor protection function.
· Dedicated for dry use.
[Applications]
· For cleanrooms.
· For asbestos collection.

Specifications of AS-100M

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    22
  • Mass(g)
    10000
  • Trusco Code
    391-9218
  • Features
    Filtrates 99.99% of 0.1 micron through 4 types of filters; paper pack filter, special coating filter, micro filter, and ULPA filter.
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Maximum Vacuum Pressure(kPa)
    19
  • Maximum air flow(m3/min)
    2
  • Noise value(dB)
    68
  • Dimension: Width(mm)
    413
  • Dimension: Depth(mm)
    413
  • Dimension: Height(mm)
    663
  • Accessory
    Floor brush, paper pack filter (5), crevice tool, triangular nozzle and hose (36φ×2 m), round brush, extension pipe
  • Amount Of Content
    1 unit
Part Number
AS-100M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 81,509.00

฿ 71,320.38

CLEANERS FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1