(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPV-1 |
TPV-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 31,332.95 ฿ 28,071.19 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 10 Day(s) | 8000 | 303-7371 | 1 unit | ||
฿ 37,110.52 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 12 Day(s) | 9000 | 303-7380 | 1 unit |
A dry/wet dual-use vacuum cleaner that can use a hand-held pail as a collection tank.
[Features]
·Strong suction power.
·Even if liquid is sucked, the motor will not be adversely affected.
·Small, lightweight and easy to carry.
· Robust and made of steel.
[Applications]
·Ideal for cutting in metal processing and collecting cutting oil.
·Collection of sawdust at a wood factory and collection of dust during cutting of various boards.
·Collecting paper dust and cleaning equipment in the printing and bookbinding industry.
·Cleaning around equipment and cleaning inside the car at an automobile repair shop.
·Cleaning, absorbing water, collecting sludge from pits, etc. at restaurants and hotels.
Part Number |
---|
TPV-1 |
TPV-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 31,332.95 ฿ 28,071.19 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 10 Day(s) | 8000 | 303-7371 | 1 unit | ||
฿ 37,110.52 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 12 Day(s) | 9000 | 303-7380 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?