- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Fine Dust Compatible Industrial Vacuum Cleaner Dry Type Dust Collection Capacity (L) 10
Specifications of AS-10M
-
- Product Type
- Vacuum Cleaner
-
- Application
- Dry Type
-
- Type
- Dust type
-
- Dust collection capacity(L)
- 10
-
- Mass(g)
- 10000
-
- Trusco Code
- 305-7372
-
- Features
- 3-layer filter (Paper pack filter + Standard filter + Micro filter) catches 0.3 micron dust and 99.83% bacteria.
-
- Power Supply(V)
- Single-phase 100
-
- Power Consumption(W)
- 1000
-
- Maximum Vacuum Pressure(kPa)
- 20.0
-
- Maximum air flow(m3/min)
- 3.0
-
- Noise value(dB)
- 65
-
- Dimension: Width(mm)
- 413
-
- Dimension: Depth(mm)
- 413
-
- Dimension: Height(mm)
- 570
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 32,962.64
฿ 30,988.18
|
DUST CLEANERS(DRY TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Vacuum Cleaner
-
- Application
- Dry Type
-
- Type
- Dust type
-
- Dust collection capacity(L)
- 10
-
- Mass(g)
- 10000
-
- Trusco Code
- 305-7372
-
- Features
- 3-layer filter (Paper pack filter + Standard filter + Micro filter) catches 0.3 micron dust and 99.83% bacteria.
-
- Power Supply(V)
- Single-phase 100
-
- Power Consumption(W)
- 1000
-
- Maximum Vacuum Pressure(kPa)
- 20.0
-
- Maximum air flow(m3/min)
- 3.0
-
- Noise value(dB)
- 65
-
- Dimension: Width(mm)
- 413
-
- Dimension: Depth(mm)
- 413
-
- Dimension: Height(mm)
- 570
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· 3-layer filter (paper pack filter + standard filter + micro filter) catches 0.3 micron dust and 99.83% bacteria.
· Uses a stainless steel tank.
[Applications]
· Cleaning of food processing and pharmaceutical plants.
Specifications of AS-10M
-
- Product Type
- Vacuum Cleaner
-
- Application
- Dry Type
-
- Type
- Dust type
-
- Dust collection capacity(L)
- 10
-
- Mass(g)
- 10000
-
- Trusco Code
- 305-7372
-
- Features
- 3-layer filter (Paper pack filter + Standard filter + Micro filter) catches 0.3 micron dust and 99.83% bacteria.
-
- Power Supply(V)
- Single-phase 100
-
- Power Consumption(W)
- 1000
-
- Maximum Vacuum Pressure(kPa)
- 20.0
-
- Maximum air flow(m3/min)
- 3.0
-
- Noise value(dB)
- 65
-
- Dimension: Width(mm)
- 413
-
- Dimension: Depth(mm)
- 413
-
- Dimension: Height(mm)
- 570
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 32,962.64
฿ 30,988.18
|
DUST CLEANERS(DRY TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?