(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JET Pail Can Cleaner (Wet and Dry Dual Use)

JET Pail Can Cleaner (Wet and Dry Dual Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JE-250-3N100V

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    10
  • Water Suction Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    21.6
  • Maximum Airflow(m3/min)
    2.4
  • Noise Value(dB)
    78
  • Dimension: Width(mm)
    315
  • Dimension: Depth(mm)
    315
  • Dimension: Height(mm)
    660
  • Trusco Code
    361-3321
  • Mass(g)
    9200
  • Features
    Can be switched between dry and wet types to absorb water and oil as well.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1000
  • Amount Of Content
    1 unit
Part Number
JE-250-3N100V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,546.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    10
  • Water Suction Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    21.6
  • Maximum Airflow(m3/min)
    2.4
  • Noise Value(dB)
    78
  • Dimension: Width(mm)
    315
  • Dimension: Depth(mm)
    315
  • Dimension: Height(mm)
    660
  • Trusco Code
    361-3321
  • Mass(g)
    9200
  • Features
    Can be switched between dry and wet types to absorb water and oil as well.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1000
  • Amount Of Content
    1 unit

Product Description

Lightweight and compact wet and dry dual use vacuum cleaner (pail-based), convenient for light cleaning around machinery.
[Features]
· Vacuums up water and oil (chips mixed with oil).
· Water and oil can also be vacuumed up by switching between wet and dry modes.
· Any type of pail (empty cutting fluid or detergent cans, etc.) can be used as a vacuum cleaner.
· An innovative update to our best-selling machine.
· Wet and dry selection specification.
[Applications]
· Convenient for light cleaning of areas around machinery.

Specifications of JE-250-3N100V

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    10
  • Water Suction Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    21.6
  • Maximum Airflow(m3/min)
    2.4
  • Noise Value(dB)
    78
  • Dimension: Width(mm)
    315
  • Dimension: Depth(mm)
    315
  • Dimension: Height(mm)
    660
  • Trusco Code
    361-3321
  • Mass(g)
    9200
  • Features
    Can be switched between dry and wet types to absorb water and oil as well.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1000
  • Amount Of Content
    1 unit
Part Number
JE-250-3N100V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,546.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1