(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JX-6005100V |
JX-6010-100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Maximum Airflow (m3/min) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 115,719.00 ฿ 95,294.60 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 7 | 7 | 3.0 | 445 | 465 | 820 | 459-4568 | 21000 | 1 unit | ||
฿ 143,651.00 ฿ 118,296.60 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 18 | 15 | 3.2 | 450 | 515 | 920 | 459-4576 | 26000 | 1 unit |
[Features]
· Supports simultaneous vacuuming of dry waste and liquids.
· Built-in cyclone separator makes filter attachment and detachment unnecessary.
· Resin molded filter is ideal for vacuuming up of fine dust.
Part Number |
---|
JX-6005100V |
JX-6010-100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Maximum Airflow (m3/min) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 115,719.00 ฿ 95,294.60 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 7 | 7 | 3.0 | 445 | 465 | 820 | 459-4568 | 21000 | 1 unit | ||
฿ 143,651.00 ฿ 118,296.60 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 18 | 15 | 3.2 | 450 | 515 | 920 | 459-4576 | 26000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?