(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Cleaner for Both Dry and Wet Applications Dust Collection Capacity (L) 16/32 (SOV-S110A)

High Power Cleaner for Both Dry and Wet Applications Dust Collection Capacity (L) 16/32 (SOV-S110A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SOV-S110A SALE
SOV-S110AL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Trusco Code Mass
(g)
Water Suction Capacity
(L)
Dimension Width
(mm)
Dimension Depth
(mm)
Dimension Height
(mm)
Amount Of Content

฿ 66,514.00

฿ 57,368.33

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 16 250-8478 17500 10 430 493 645 1 unit

฿ 72,219.00

฿ 62,288.89

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 32 250-8486 22000 26 474 535 865 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Power Consumption(W)
    1100
  • Features
    A versatile type that can suck water and oil besides dust, without filter exchange.
  • Power
    Single-Phase 100 V
  • Maximum Vacuum Pressure(kpa)
    30
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.7
  • Noise Value(dB)
    72
  • Amount Of Content
    1 unit

Product Description

Versatile design that can suction water and oil, as well as dust, without a filter change.

Part Number
SOV-S110A SALE
SOV-S110AL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Trusco Code Mass
(g)
Water Suction Capacity
(L)
Dimension Width
(mm)
Dimension Depth
(mm)
Dimension Height
(mm)
Amount Of Content

฿ 66,514.00

฿ 57,368.33

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 16 250-8478 17500 10 430 493 645 1 unit

฿ 72,219.00

฿ 62,288.89

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 32 250-8486 22000 26 474 535 865 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1