(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Purpose Mini Clean (Both Wet and Dry, Shoulder-Type)

Multi-Purpose Mini Clean (Both Wet and Dry, Shoulder-Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SPV-101AT

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Power Consumption(W)
    1,010 (strong), 600 (weak)
  • Dust Collection Capacity(L)
    5
  • Trusco Code
    274-0401
  • Mass(g)
    6500
  • Features
    A versatile type that can suck water and oil besides dust, without filter exchange. With a shoulder band, also suitable for working in narrow places.
  • Specifications
    Manual Dust Remover Included
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    4
  • Maximum Vacuum Pressure(kpa)
    20.7
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    3.4
  • Noise Value(dB)
    75
  • Dimension Width(mm)
    230
  • Dimension Depth(mm)
    230
  • Dimension Height(mm)
    595
  • Amount Of Content
    1 unit
Part Number
SPV-101AT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 43,142.00

฿ 34,513.60

CLEANERS(DRY & WET TYPE) 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Power Consumption(W)
    1,010 (strong), 600 (weak)
  • Dust Collection Capacity(L)
    5
  • Trusco Code
    274-0401
  • Mass(g)
    6500
  • Features
    A versatile type that can suck water and oil besides dust, without filter exchange. With a shoulder band, also suitable for working in narrow places.
  • Specifications
    Manual Dust Remover Included
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    4
  • Maximum Vacuum Pressure(kpa)
    20.7
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    3.4
  • Noise Value(dB)
    75
  • Dimension Width(mm)
    230
  • Dimension Depth(mm)
    230
  • Dimension Height(mm)
    595
  • Amount Of Content
    1 unit

Product Description

Versatile design that can suction water and oil, as well as dust, without a filter change. Ideal for work in narrow places with the included shoulder band.

Specifications of SPV-101AT

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Power Consumption(W)
    1,010 (strong), 600 (weak)
  • Dust Collection Capacity(L)
    5
  • Trusco Code
    274-0401
  • Mass(g)
    6500
  • Features
    A versatile type that can suck water and oil besides dust, without filter exchange. With a shoulder band, also suitable for working in narrow places.
  • Specifications
    Manual Dust Remover Included
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    4
  • Maximum Vacuum Pressure(kpa)
    20.7
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    3.4
  • Noise Value(dB)
    75
  • Dimension Width(mm)
    230
  • Dimension Depth(mm)
    230
  • Dimension Height(mm)
    595
  • Amount Of Content
    1 unit
Part Number
SPV-101AT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 43,142.00

฿ 34,513.60

CLEANERS(DRY & WET TYPE) 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1