(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SGV-110DP |
SGV-110DP-PC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Trusco Code | Mass (g) |
Specifications | Dimension Width (mm) |
Dimension Depth (mm) |
Dimension Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,392.00 ฿ 51,294.00 |
DUST CLEANERS(DRY TYPE) | 1 Piece(s) | 22 Day(s) | 22 | 297-9926 | 19000 | Equipped with Automatic Dust Removal Device | 474 | 520 | 764 | 1 unit | ||
฿ 53,873.00 ฿ 49,563.16 |
DUST CLEANERS(DRY TYPE) | 1 Piece(s) | 40 Day(s) | 12 | 298-4415 | 13000 | Manual Dust Remover Included | 334 | 354 | 730 | 1 unit |
Collects powdery dust as small as 2 microns almost completely thanks to our proprietary fine dust filter.
Part Number |
---|
SGV-110DP |
SGV-110DP-PC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Trusco Code | Mass (g) |
Specifications | Dimension Width (mm) |
Dimension Depth (mm) |
Dimension Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,392.00 ฿ 51,294.00 |
DUST CLEANERS(DRY TYPE) | 1 Piece(s) | 22 Day(s) | 22 | 297-9926 | 19000 | Equipped with Automatic Dust Removal Device | 474 | 520 | 764 | 1 unit | ||
฿ 53,873.00 ฿ 49,563.16 |
DUST CLEANERS(DRY TYPE) | 1 Piece(s) | 40 Day(s) | 12 | 298-4415 | 13000 | Manual Dust Remover Included | 334 | 354 | 730 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?