(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Vacuum Cleaner Dry / Large Capacity Type Dust Collection Capacity (L) 46/80 (RA-3503L)

High Power Vacuum Cleaner Dry / Large Capacity Type Dust Collection Capacity (L) 46/80 (RA-3503L)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RA-3503L SALE
RA-3505L SALE
RA-3803L SALE
RA-3805L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Maximum Vacuum Pressure
(kPa)
Maximum Airflow
(m3/min)
Dimension: Height
(mm)
Trusco Code Mass
(g)
Power Consumption
(W)
Amount Of Content

฿ 261,067.00

฿ 211,934.19

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 46 19.0 4.5 1080 467-6599 110000 2200 1 unit

฿ 285,885.00

฿ 232,081.44

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 46 29.0 5.0 1080 467-6602 130000 3700 1 unit

฿ 285,885.00

฿ 232,081.44

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 80 19.0 4.5 1260 467-6611 130000 2200 1 unit

฿ 310,700.00

฿ 252,226.26

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 80 29.0 5.0 1260 467-6629 150000 3700 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Noise Value(dB)
    -
  • Dimension: Width(mm)
    545
  • Dimension: Depth(mm)
    1190
  • Features
    A high performance multi-level turbo blower is used to maintain stable suction strength.
  • Pipe Inner Diameter(mm)
    38
  • Power(V)
    Three-Phase 200
  • Amount Of Content
    1 unit

Product Description

[Features]
· Employs a high performance multistage turbo blower to maintain stable suction.
· With a one touch clip handle for easy removal of the bucket.
· A specially designed plastic bag (dust bag) can be fitted to the dust bucket, so you can empty the dust without dirtying your hands.

Part Number
RA-3503L SALE
RA-3505L SALE
RA-3803L SALE
RA-3805L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Maximum Vacuum Pressure
(kPa)
Maximum Airflow
(m3/min)
Dimension: Height
(mm)
Trusco Code Mass
(g)
Power Consumption
(W)
Amount Of Content

฿ 261,067.00

฿ 211,934.19

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 46 19.0 4.5 1080 467-6599 110000 2200 1 unit

฿ 285,885.00

฿ 232,081.44

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 46 29.0 5.0 1080 467-6602 130000 3700 1 unit

฿ 285,885.00

฿ 232,081.44

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 80 19.0 4.5 1260 467-6611 130000 2200 1 unit

฿ 310,700.00

฿ 252,226.26

CLEANERS(DRY TYPE) 1 Piece(s) 40 Day(s) 80 29.0 5.0 1260 467-6629 150000 3700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting a high performance multistage turbo blower, we maintain stable suction power. 
●One touch clip handle adopted, it is possible to take out a bucket easily.
●Dedicated plastic bag(garbage bag) can be attached to dust collection bucket, dust can be discharge without getting the hands dirty.

Specification

●Dust Collection Capacity(L):46
●W x D x H(mm):545 x 1190 x 1080
●SPQ(piece):1
●Power Supply: Three-Phase 200V
●Pipe Inner Diameter: 38mm
●Power Cord Length: 10m