(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Blower PJ

Rechargeable Blower PJ

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PJ-BL21

  • Product Type
    Blower
  • Dust collection capacity(L)
    -
  • Trusco Code
    414-1300
  • Mass(g)
    1800
  • Features
    Strong/Weak 2-level switch + continuously variable trigger for large wind speeds in wide spaces for more efficient working.
  • Specifications
    Battery pack sold separately, dust bag (sold separately) mounted to handle dust collection
  • Charge time
    27 Min. (JP-L914 Rapid Charger)
  • Voltage
    DC14.4V
  • Time of continuous use
    15 minutes (when 3.0 Ah is used) *Each performance varies depending on the work conditions.
  • Maximum air flow(m3/min)
    1.7
  • Dimension: Width(mm)
    225
  • Dimension: Depth(mm)
    159
  • Dimension: Height(mm)
    556
  • Amount Of Content
    1 unit
Part Number
PJ-BL21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,568.73

BLOWERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Blower
  • Dust collection capacity(L)
    -
  • Trusco Code
    414-1300
  • Mass(g)
    1800
  • Features
    Strong/Weak 2-level switch + continuously variable trigger for large wind speeds in wide spaces for more efficient working.
  • Specifications
    Battery pack sold separately, dust bag (sold separately) mounted to handle dust collection
  • Charge time
    27 Min. (JP-L914 Rapid Charger)
  • Voltage
    DC14.4V
  • Time of continuous use
    15 minutes (when 3.0 Ah is used) *Each performance varies depending on the work conditions.
  • Maximum air flow(m3/min)
    1.7
  • Dimension: Width(mm)
    225
  • Dimension: Depth(mm)
    159
  • Dimension: Height(mm)
    556
  • Amount Of Content
    1 unit

Product Description

[Features]
· Strong/Weak 2-level switch + continuously variable trigger for large wind volume in wide spaces, increasing work efficiency.
· The air flow can be finely selected according to the location, with a reliable light breeze in gaps.
· Continuous usage time: 15 minutes (when 3.0 Ah is used) * Each performance varies depending on the work conditions.
[Applications]
· For cleaning of various machines.
· Cleaning at worksites.
· Blowing wood chips.
· Drying operation
· With dust bag (sold separately) installed for dust collection support.

Specifications of PJ-BL21

  • Product Type
    Blower
  • Dust collection capacity(L)
    -
  • Trusco Code
    414-1300
  • Mass(g)
    1800
  • Features
    Strong/Weak 2-level switch + continuously variable trigger for large wind speeds in wide spaces for more efficient working.
  • Specifications
    Battery pack sold separately, dust bag (sold separately) mounted to handle dust collection
  • Charge time
    27 Min. (JP-L914 Rapid Charger)
  • Voltage
    DC14.4V
  • Time of continuous use
    15 minutes (when 3.0 Ah is used) *Each performance varies depending on the work conditions.
  • Maximum air flow(m3/min)
    1.7
  • Dimension: Width(mm)
    225
  • Dimension: Depth(mm)
    159
  • Dimension: Height(mm)
    556
  • Amount Of Content
    1 unit
Part Number
PJ-BL21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,568.73

BLOWERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1