(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Cleaning Machine for Pipe, Powered Type DE150

Drain Cleaning Machine for Pipe, Powered Type DE150

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DE150

  • Product Type
    Vacuum Cleaner
  • Special Purpose
    For Drainpipe
  • Cleaning Capacity: Pipe Diameter(mm)
    20~100
  • Trusco Code
    252-8509
  • Mass(g)
    18300
  • Features
    Wide work area with a replaceable head.
  • Application
    Clearing clogging from toilets, bathrooms, washrooms, sewer pipes, horizontal pipes, etc.
  • Included wire(mm×m)
    13x15.2
  • Power
    Power Supply 100 VAC
  • Cleaning Capacity: Distance(m)
    20
  • Dimension: Width(mm)
    290
  • Dimension: Depth(mm)
    430
  • Dimension: Height(mm)
    365
  • Ordering Unit
    1 unit
Part Number
DE150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 64,987.43

฿ 60,295.34

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Special Purpose
    For Drainpipe
  • Cleaning Capacity: Pipe Diameter(mm)
    20~100
  • Trusco Code
    252-8509
  • Mass(g)
    18300
  • Features
    Wide work area with a replaceable head.
  • Application
    Clearing clogging from toilets, bathrooms, washrooms, sewer pipes, horizontal pipes, etc.
  • Included wire(mm×m)
    13x15.2
  • Power
    Power Supply 100 VAC
  • Cleaning Capacity: Distance(m)
    20
  • Dimension: Width(mm)
    290
  • Dimension: Depth(mm)
    430
  • Dimension: Height(mm)
    365
  • Ordering Unit
    1 unit

Specifications of DE150

  • Product Type
    Vacuum Cleaner
  • Special Purpose
    For Drainpipe
  • Cleaning Capacity: Pipe Diameter(mm)
    20~100
  • Trusco Code
    252-8509
  • Mass(g)
    18300
  • Features
    Wide work area with a replaceable head.
  • Application
    Clearing clogging from toilets, bathrooms, washrooms, sewer pipes, horizontal pipes, etc.
  • Included wire(mm×m)
    13x15.2
  • Power
    Power Supply 100 VAC
  • Cleaning Capacity: Distance(m)
    20
  • Dimension: Width(mm)
    290
  • Dimension: Depth(mm)
    430
  • Dimension: Height(mm)
    365
  • Ordering Unit
    1 unit
Part Number
DE150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 64,987.43

฿ 60,295.34

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1