(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vacuum Pump (for Liquids) for Open Can APPQO Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 33,000.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
APPQO SALE
APPQOG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Liquid Trusco Code Mass
(g)
Amount Of Content

฿ 33,000.00

฿ 30,798.90

CLEANERS(WET TYPE) 1 Piece(s) 14 Day(s) Oil 353-8800 4900 1 unit

฿ 38,516.00

฿ 35,434.72

CLEANERS(WET TYPE) 1 Piece(s) 40 Day(s) Kerosene, Light Oil - 5200 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Wet
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    18
  • Lift(m)
    2
  • Suction Volume(L/min)
    60
  • Specifications
    Explosion-Proof Response Type with Automatic Stop Function
  • Usable viscosity
    1000cP or Less
  • Air connection port
    Rc1/4 (with Valve)
  • Noise Value(dB)
    90
  • Dimension: Width(mm)
    300
  • Dimension: Depth(mm)
    300
  • Dimension: Height(mm)
    195
  • Amount Of Content
    1 unit

Product Description

Wet type vacuum cleaner specially designed for liquids.
[Features]
· The pump can be used with a compressor of 1 horsepower or higher.
· Lower price than electric models and also easy to clean.
· Automatic stop function. (Oil stopper included as standard)
· Can even be used with liquids that contain a small amount of contaminant (approx. 5 mm).
[Applications]
· Replacement and cleaning of machine tool cutting oil tanks.
· Ideal for collecting sludge and liquids containing contaminants such as when recovering waste liquids and cleaning cutting fluid tanks.

Part Number
APPQO SALE
APPQOG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Liquid Trusco Code Mass
(g)
Amount Of Content

฿ 33,000.00

฿ 30,798.90

CLEANERS(WET TYPE) 1 Piece(s) 14 Day(s) Oil 353-8800 4900 1 unit

฿ 38,516.00

฿ 35,434.72

CLEANERS(WET TYPE) 1 Piece(s) 40 Day(s) Kerosene, Light Oil - 5200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Liquid type only.
●The pump can be used with a compressor of 1 horsepower or more.

Specification

●Dust Collection Capacity(L):18
●Water Absorption(L):75
●Noise Level(dB):110
●SPQ(piece):1
●Explosion proof compliant type
●With automatic stop function
●Air Connection Plug: Rc1/4(with valve)
●Available Viscosity: 1000cP or less
●For Open Pails